Добавить в Мастер Структурных Схем

ADG439F:  High Performance, 4-Channel, Fault-Protected Analog Multiplexer

Информация о продукте

Статус продукта:Производство

The ADG438F and ADG439F are CMOS analog multiplexers, with the ADG438F comprising eight single channels and the ADG439F comprising four differential channels. These multiplexers provide fault protection. Using a series n-channel, p-channel, and n-channel MOSFET structure, both device and signal source protection is provided in the event of an overvoltage or power loss. The multiplexer can withstand continuous overvoltage inputs from −40 V to +55 V. During fault conditions with power supplies off, the multiplexer input (or output) appears as an open circuit and only a few nanoamperes of leakage current flows. This protects not only the multiplexer and the circuitry driven by the multiplexer, but also protects the sensors or signal sources which drive the multiplexer.

The ADG438F switches one of eight inputs to a common output as determined by the 3-bit binary address lines, A0, A1, and A2. The ADG439F switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines, A0 and A1. An EN input on each device is used to enable or disable the device. When disabled, all channels are switched off.

Product Highlights

  1. Fault Protection. The ADG438F and ADG439F can with-stand continuous voltage inputs up to −40 V or +55 V. When a fault occurs due to the power supplies being turned off, all the channels are turned off and only a leakage current of a few nanoamperes flows.
  2. On channel saturates while fault exists.
  3. Low RON.
  4. Fast Switching Times.
  5. Break-Before-Make Switching. Switches are guaranteed break-before-make so that input signals are protected against momentary shorting.
  6. Trench Isolation Eliminates Latch-Up. A dielectric trench separates the p-channel and n-channel MOSFETs thereby preventing latch-up.
  7. Improved Off Isolation. Trench isolation enhances the channel-to-channel isolation of the ADG438F/ADG439F.

Applications

  • Data acquisition systems
  • Industrial and process control systems
  • Avionics test equipment
  • Signal routing between systems
  • High reliability control systems

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • All switches off with power supply off
  • Analog Output of ON Channel Clamped within Power Supplies If an Overvoltage Occurs
  • Latch-up proof construction
  • Fault and Overvoltage Protection (-40 V + 55 V)
  • Fast switching times
    ton 250 ns max
    toff 150 ns max
  • Break-before-make construction
  • TTL and CMOS Compatible inputs
  • 16-Lead DIP/SOIC Packages

Functional Block Diagram for ADG439F

Документация

Наименование Тип контента Тип файлов
ADG438F/ADG439F: High Performance, 4/8 Channel, Fault-Protected Analog Multiplexers Data Sheet (Rev E, 07/2011) (pdf, 130 kB) Технические описания PDF
AN-1024: How to Calculate the Settling Time and Sampling Rate of a Multiplexer  (pdf, 210 kB) Статьи по применению PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Технические статьи HTML
CMOS Switches Offer High Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Технические статьи PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Технические статьи HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Технические статьи HTML
Winning the Battle Against Latchup in CMOS Analog Switches
(Analog Dialogue, Vol. 35, No. 5, October, 2001)
Журнал Analog Dialogue HTML
Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) Product Selection Guide PDF
Multiplexer Parametric Search Product Selection Guide HTML
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
ADG439F Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADG439FBN Статус: Завершение продаж 16 ld PDIP 16 Ind Tube, 25 $ 5,16 $ 4,39 N  Используемые материалы PCN/ PDN Купить Образцы
ADG439FBNZ Статус: Prodn 16 ld PDIP 16 Ind Tube, 25 $ 4,46 $ 3,80 Y  Используемые материалы PCN/ PDN Купить Образцы
ADG439FBR Статус: Prodn 16 ld SOIC 16 Ind Tube, 48 $ 5,01 $ 4,25 N  Используемые материалы PCN Купить
ADG439FBR-REEL Статус: Prodn SOIC 150 MIL 16 Ind Reel, 2500 - $ 4,25 N  Используемые материалы PCN/ PDN Купить
ADG439FBRW Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 5,01 $ 4,25 N  Используемые материалы PCN/ PDN Купить Образцы
ADG439FBRWZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 4,55 $ 3,86 Y  Используемые материалы PCN Купить
ADG439FBRWZ-REEL Статус: Завершение продаж SOIC 300 MIL 16 Ind Reel, 1000 - $ 3,86 Y  Используемые материалы PCN/ PDN Купить
ADG439FBRZ Статус: Prodn 16 ld SOIC 16 Ind Tube, 48 $ 4,33 $ 3,68 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть