Добавить к Мастеру создания структурных схем

AD5161:  256 Position SPI/I2C Selectable Digital Potentiometer

Информация о продукте

Статус продукта:Производство

The AD5161 provides a compact 3 mm × 4.9 mm packaged solution for 256-position adjustment applications. These devices perform the same electronic adjustment function as mechanical potentiometers or variable resistors, with enhanced resolution, solid-state reliability, and superior low temperature coefficient performance.

The wiper settings are controllable through a pin selectable SPI or I2C compatible digital interface, which can also be used to read back the wiper register content. When the SPI mode is used, the device can be daisy-chained (SDO to SDI), allowing several parts to share the same control lines. In the I2C mode, address pin AD0 can be used to place up to two devices on the same bus. In this same mode, command bits are available to reset the wiper position to midscale or to shut down the device into a state of zero power consumption.

Operating from a 2.7 V to 5.5 V power supply and consuming less than 5 μA allows for usage in portable battery-operated applications.

Applications

  • Mechanical potentiometer replacement in new designs
  • Transducer adjustment of pressure, temperature, position, chemical, and optical sensors
  • RF amplifier biasing
  • Gain control and offset adjustment

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 256-position
  • End-to-end resistance 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
  • Compact MSOP-10 (3 mm × 4.9 mm) package
  • Pin selectable SPI/I2C compatible interface
  • Extra package address decode pin AD0
  • Full read/write of wiper register
  • Power-on preset to midscale
  • Single supply 2.7 V to 5.5 V
  • Low temperature coefficient 45 ppm/°C
  • Low power, IDD = 8 μA
  • Wide operating temperature −40°C to +125°C
  • SDO output allows multiple device daisy-chaining

AD5161 Functional Block Diagram

AD5161 Functional Block Diagram
AD5161 Functional Block Diagram

Подобная продукция

  • AD5160: 256 Position SPI Compatible Digital Potentiometer
  • AD5165: 256-Position, Ultralow Power 1.8 V Logic-Level Digital Potentiometer
  • AD5220: Increment/Decrement Digital Potentiometer
More

Документация

Наименование Тип контента Тип файлов
AD5161: 256-Position SPI/I2C Selectable Digital Potentiometer Data Sheet (Rev B, 08/2012) (pdf, 1002 kB) Технические описания PDF
AN-686: Implementing an I2C® Reset  (pdf, 44 kB) Статьи по применению PDF
Choosing the Correct digiPOT for Your Application  (pdf, 1701 kB) Руководства по проектированию PDF
Understanding and Applying Digital Potentiometers
In this webcast our experts will explain the differences between Pots and DigiPots and DACs, and present considerations for successful designs for many applications.
Webcasts WEBCAST
Choosing the Correct digiPOT for Your Application  (pdf, 1701 kB) Обзор PDF
Is there a power up sequence I should follow? FAQs/RAQs HTML
For dual supply digital potentiometers, if VDD/VSS are +2.5V/-2.5V respectively, can digital inputs be fed from a standard 3.3V CMOS logic component without logic level translation? What are the logic level thresholds when VDD is +2.5V and VSS is -2.5V? FAQs/RAQs HTML
Is there a dependency between the logic level and power consumption? FAQs/RAQs HTML
Is digital potentiometer a real replacement for mechanical potentiometer or are there restrictions regarding voltage potentials? FAQs/RAQs HTML
Are all digital potentiometers limited to |5V|? FAQs/RAQs HTML
Do digital potentiometers handle bipolar and AC operations? FAQs/RAQs HTML
Can I achieve a 15V signal swing when using a 5V digital potentiometer? FAQs/RAQs HTML
For digital potentiometers that do not have nonvolatile memory, what is the state during power up? FAQs/RAQs HTML
Is there a particularly low-power digital potentiometer? FAQs/RAQs HTML
Does the memory allow the device to return to the last stored value without an update from a micro? FAQs/RAQs HTML
Will the data in the EEMEM need to be refreshed after 15 yrs when it is operated at 55°C? FAQs/RAQs HTML
How many write cycles can the EEMEM go through before it fails? FAQs/RAQs HTML
After the specified EEMEM data retention timeout period, can the power be turned off and back on so that the part is considered "refreshed"? FAQs/RAQs HTML
Why are some digital potentiometers' maximum operating temperature only 85°C instead of the standard 125°C? FAQs/RAQs HTML
How good is the resistance matching between Ch1 and Ch2 in the dual digital potentiometer? FAQs/RAQs HTML
How is the resistance matching device to device? FAQs/RAQs HTML
What is the resistance tolerance of the digital potentiometers? FAQs/RAQs HTML
Can I cascade, serialize, or parallel multiple digital potentiometers to get the resistance or resolution I need? My requirement is for a 250 Ω digital potentiometer with approximately 1 Ω/step. I plan to use four 1 kΩ AD8403 in parallel with each set to nominally the same value. FAQs/RAQs HTML
I would like to know how the digital potentiometer is built. How ideal are the wiper switches? FAQs/RAQs HTML
What is the tempco of the digital potentiometer? FAQs/RAQs HTML
What is the maximum current I can force into the digital potentiometer? FAQs/RAQs HTML
Can a digitally controlled variable resistor withstand greater than 20mA? FAQs/RAQs HTML
Can a digipot be used to construct a programmable high current source? FAQs/RAQs HTML
If I use the digital potentiometer in a "dry" circuit (current through wiper < 1 pA), will it behave as a linear resistor in rheostat mode? FAQs/RAQs HTML
Are ADI's digital potentiometers suitable for use in photodetector amplifiers and will they suffer from leakage currents which could affect the gain of the circuit? FAQs/RAQs HTML
Regarding the spec on R-DNL, I am only concerned with relative adjustments. I'm not concerned with the actual value of the resistor in the digipot but need the digipot to be monotonic. FAQs/RAQs HTML
Can I adjust the digital potentiometer for frequencies around 1MHz to 10MHz for adjusting the gain of a video signal? FAQs/RAQs HTML
What is the maximum frequency that can be applied to the digital potentiometer CLK input? FAQs/RAQs HTML
Is there crosstalk between Ch1 and Ch2 of a dual digital potentiometer such that a sine wave applied to Ch1 will occur in Ch2 as well? FAQs/RAQs HTML
If I program Ch 1 from zero to full scale, will I expect Ch 2 to be disturbed? FAQs/RAQs HTML
Digital Feedthrough FAQs/RAQs HTML
How is the THD performance of digital potentiometer? FAQs/RAQs HTML
If I use the digital potentiometer in audio volume control, will I experience zipper noise? FAQs/RAQs HTML
For a digital potentiometer that requires 6-bit word length, what happens if I have 8-bit word length from my PC? FAQs/RAQs HTML
For a digital potentiometer that requires 12-bit word length, how can I control with only 8-bit word length from my micro? FAQs/RAQs HTML
Do you provide any software to control the digital potentiometers? FAQs/RAQs HTML
How do I daisy-chain multiple potentiometers? How does the serial interface work for multiple AD8403's when there are still only two address bits? Are there multiple /CS lines, one for each individual chip? FAQs/RAQs HTML
Can I program two channels of a multi-channel digital potentiometer at the same time? FAQs/RAQs HTML
Can I read back the wiper setting of the digital potentiometers? FAQs/RAQs HTML
Can I read back the contents of the two RDAC registers of AD5242 or AD5282 (dual I2C compatible digital potentiometer)? FAQs/RAQs HTML
Is there a digital potentiometer controlled by a parallel input? FAQs/RAQs HTML
Can digital potentiometers do log taper adjustment? FAQs/RAQs HTML
I'm unsure about how to use pin 13 write protect (/WP), pin 14 preset (/PR), and pin 16 ready (RDY)? FAQs/RAQs HTML
Why Should I replace mechanical potentiometers with digiPOT? FAQs/RAQs HTML
What should I watch out for when I replace mechanical potentiometers with digital potentiometers? FAQs/RAQs HTML
What is the ESD rating of digital potentiometers? FAQs/RAQs HTML
How do I tell the end-to-end RAB resistance value? FAQs/RAQs HTML
What are the common failure modes of digital potentiometers? FAQs/RAQs HTML
Are there any evaluation boards for the digital potentiometers? FAQs/RAQs HTML
Are PB-free digital potentiometers available? FAQs/RAQs HTML
Can I use the new PB-free DigiPOTs in my traditional solder based PCB assembly process? FAQs/RAQs HTML
Programmable 5-30V Power Supply FAQs/RAQs HTML
Programmable LDO with Precision FAQs/RAQs HTML
Manual Push Button LED Driver FAQs/RAQs HTML
Adjustable Voltage Source for Driving LED FAQs/RAQs HTML
Adjustable Current Source for Driving Single LED FAQs/RAQs HTML
Adjustable Current Source for Driving Multiple LEDs FAQs/RAQs HTML
Programmable Bidirectional Current Source FAQs/RAQs HTML
High Power RGB LEDs Driver FAQs/RAQs HTML
Automatic LED Brightness Control FAQs/RAQs HTML
High Voltage DAC FAQs/RAQs HTML
Bipolar DAC with EEPROM FAQs/RAQs HTML
Voltage-to-Current Conversion FAQs/RAQs HTML
Programmable Low Pass Filter FAQs/RAQs HTML
Programmable State-Variable Filter FAQs/RAQs HTML
Programmable Oscillator FAQs/RAQs HTML
Audio Volume Control FAQs/RAQs HTML
Audio Amplifier Volume Control FAQs/RAQs HTML
LCD Panel VCOM Adjustment FAQs/RAQs HTML
Laser Bias and Modulation Current Biasing FAQs/RAQs HTML
Manual Rotary Control FAQs/RAQs HTML
Bipolar Programmable Gain Amplifier FAQs/RAQs HTML
Programmable Current-Sensing Amplifier FAQs/RAQs HTML
6-Bit Controller FAQs/RAQs HTML
Level Shifting Digital Inputs from 3.3V to 5V or Vice Versa FAQs/RAQs HTML
Level Shifting Digital Signals from 0V to +5V to -5V to 0V FAQs/RAQs HTML
Multiple I2C Slave Devices Addressing FAQs/RAQs HTML
Resolution Enhancement FAQs/RAQs HTML
Pseudo Memory Retention FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Digital Potentiometer Linux Driver Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD5161 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD5161BRM10 Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 0,83 $ 0,75 N  Используемые материалы PCN Купить
AD5161BRM10-RL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 $ 0,71 $ 0,75 N  Используемые материалы PCN Купить
AD5161BRM100 Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 0,83 $ 0,75 N  Используемые материалы PCN Купить
AD5161BRM100-RL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 $ 0,71 $ 0,75 N  Используемые материалы PCN Купить
AD5161BRM5 Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 0,83 $ 0,75 N  Используемые материалы PCN Купить
AD5161BRM5-RL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 $ 0,71 $ 0,75 N  Используемые материалы PCN Купить
AD5161BRM50 Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 0,83 $ 0,75 N  Используемые материалы PCN Купить
AD5161BRM50-RL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 $ 0,71 $ 0,75 N  Используемые материалы PCN Купить
AD5161BRMZ10 Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 0,72 $ 0,65 Y  Используемые материалы PCN Купить Образцы
AD5161BRMZ10-RL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 $ 0,71 $ 0,65 Y  Используемые материалы PCN Купить
AD5161BRMZ100 Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 0,72 $ 0,65 Y  Используемые материалы PCN Купить Образцы
AD5161BRMZ100-RL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 $ 0,71 $ 0,65 Y  Используемые материалы PCN Купить
AD5161BRMZ5 Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 0,72 $ 0,65 Y  Используемые материалы PCN Купить Образцы
AD5161BRMZ5-RL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 $ 0,71 $ 0,65 Y  Используемые материалы PCN Купить
AD5161BRMZ50 Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 0,72 $ 0,65 Y  Используемые материалы PCN Купить Образцы
AD5161BRMZ50-RL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 $ 0,71 $ 0,65 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5161EBZ Статус: Prodn Evaluation Board $ 59,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть