Добавить к Мастеру создания структурных схем

AD9860:  10-/12-Bit Mixed Signal Front-End (MxFE®) Processor for Broadband Communications

Информация о продукте

Новые альтернативные решения:
  • AD9961 10-/12-Bit, Low Power, Broadband MxFE

The AD9860/AD9862 are versatile integrated mixed signal front ends that are optimized for broadband wireless applications. The AD9860/AD9862 are cost effective high performance mixed signal solutions for standards based or proprietary fixed access, modem, or wireless networking applications where dynamic performance, power dissipation, cost, and size are critical attributes.

The AD9860/AD9862 receive path includes dual high-performance, 10-/12-bit, 64 MSPS analog to digital converters, with input buffers, programmable gain amplifiers, and decimation filters. The transmit path contains dual high-performance 12-/14-bit 128 MSPS digital-to-analog converters, programmable gain amplifiers, interpolation filters, a digital Hilbert filter, and digital mixers for complex or real signal up-conversion.

Applications

  • Broadband wireless...MMDS, IEEE 802.16
  • Wireless LAN...IEEE 802.11
  • Wideband cellular...Wideband CDMA, 3G, 4G cellular
  • Broadband modems...Residential gateways, Power-line networking
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • A Versatile Mixed Signal Front-End Processor with Dual Receive and Dual Transmit Channels
    • Dual 10-/12-Bit, 64 MSPS Sampling A/D Converter with Independent Reference, Input Buffers, Programmable Gain Amplifiers (PGA), Decimation Filters and a Digital Hilbert Block
    • Dual 12-/14-bit, 128 MSPS D/A Converter with Digital Hilbert and Interpolation Filters, Digital I/Q or Real-Signal Up-Converters, By passable Digital Up-Converters
    • Internal Clock Distribution Block including a Phase-Locked Loop and Timing Generation circuitry
    • Programmable Output Clocks, SPI Port, Programmable Sigma Delta Outputs, Auxiliary DAC outputs, Auxiliary ADC inputs

    Functional Block Diagram for AD9860

    Документация

    Наименование Тип контента Тип файлов
    AD9860/AD9862: Mixed Signal Front-End (MxFE) Processor for Broadband Communications Data Sheet (Rev 0, 12/2002) (pdf, 617 kB) Технические описания PDF
    AN-928: Understanding High Speed DAC Testing and Evaluation  (pdf, 4445 kB) Статьи по применению PDF
    AN-851: A WiMax Double Downconversion IF Sampling Receiver Design  (pdf, 262 kB) Статьи по применению PDF
    AN-826: A 2.4 GHz WiMAX Direct Conversion Transmitter  (pdf, 417 kB) Статьи по применению PDF
    EE-236: Real-Time Solutions Using Mixed-Signal Front-End Devices with the Blackfin® Processor  (pdf, 149 kB) Статьи по применению PDF
    EE-162: Interfacing the ADSP-BF535 Blackfin Processor to High-Speed Converters (like those on the AD9860/2) over the External Memory Bus  (pdf, 365 kB) Статьи по применению PDF
    MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
    High Integration Simplifies Signal Processing For CCDs
    ... CMOS ICs Offer Complete Analog Signal Processing For CCD Imaging To Lower Overall Cost, Power Consumption, And Size. (Electronic Design, 2/23/1998)
    Технические статьи HTML
    Techniques Simplify Wireless Transmission  (pdf)
    ... Approaches That Were Once Thought Too Costly To Implement Now Have New Life, Thanks To The Availability Of Integrated Devices. (Wireless Systems Design, January/February 2003)
    Технические статьи PDF
    Selecting an Analog Front End for Imaging Applications
    (Analog Dialogue, Vol. 34, No. 6, October, 2000)
    Журнал Analog Dialogue HTML
    Selecting an Analog Front End for Imaging Applications
    (Analog Dialogue, Vol. 34, No. 6, October, 2000)
    Журнал Analog Dialogue HTML
    Interfacing a Blackfin DSP to High-Speed Converters for Wireless Applications
    (Analog Dialogue, Vol. 36, No. 2, March-April, 2002)
    Журнал Analog Dialogue HTML
    AD9860/AD9862 MxFE for Broadband Communications  (pdf, 2108 kB) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD9860 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть