AD1835A

LAST TIME BUY

2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta Codec

Viewing:

Overview

  • 5 V Stereo Audio System with 3.3 V Tolerant Digital Interface
  • Supports up to 96 kHz Sample Rates
  • 192 kHz Sample Rate available on one DAC
  • Supports 16-/20-/24-Bit Word Lengths
  • Multibit Sigma-Delta Modulators with "Perfect Differential Linearity Restoration"
  • Data Directed Scrambling DACs -Least Sensitive to Jitter
  • Differential Output for Optimum Performance
  • ADCs: -95 dB THD +N, 105 dB SNR and Dynamic Range
  • DACs: -95 dB THD +N, 108 dB SNR and Dynamic Range
  • On-Chip Volume Controls Per Channel with 1024 Step Linear Scale
  • DAC and ADC Software Controllable Clickless Mutes
  • Digital De-Emphasis Processing
  • Supports 256 x fS, 512 x fS, and 768 x fS Master Mode Clocks
  • Power-Down Mode Plus Soft Power-Down Mode
AD1835A
2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta Codec
AD1835A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed