Добавить к Мастеру создания структурных схем

ADV7520NK:  Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • ADV7511: 225 MHz, High Performance HDMI® Transmitter with ARC
  • ADV7513: 165 MHz High Performance HDMI Transmitter
  • ADV7524A: Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)

The ADV7520NK is an 80 MHz, high definition multimedia interface (HDMI®) v.1.3 transmitter with consumer electronic control (CEC). It supports HDTV formats up to 720p and 1080i and computer graphic resolutions up to XGA (1024 × 768 @ 75 Hz). With the inclusion of HDCP, the ADV7520NK allows the secure transmission of protected content, as specified by the HDCP 1.3 protocol.

The ADV7520NK supports both S/PDIF and 8-channel I2S audio. Its high fidelity, 8-channel I2S can transmit either stereo or 7.1 surround audio at 192 kHz. The S/PDIF can carry stereo linear pulse-code modulation (LPCM) audio or compressed audio, including Dolby® Digital and DTS®.

The ADV7520NK helps reduce system design complexity and cost by incorporating such features as an internal microprocessor for high-bandwidth digital content protection (HDCP) operations, an I2C® master for extended display identification data (EDID) reading, a single 1.8 V power supply, and 5 V tolerance on the I2C and hot plug detect pins. For additional information and resources, see the Applications Information section.

Fabricated in an advanced CMOS process, the ADV7520NK is available in a space saving, 76-ball CSP_BGA. The package is RoHS compliant and is specified for −25°C to +90°C operation.

Applications

  • Digital video cameras
  • Digital still cameras
  • Personal media players
  • Cellular handsets
  • DVD players and recorders
  • Digital set-top boxes
  • A/V receivers
  • HDMI repeater/splitter

Data Sheet, Rev. 0, 1/08

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

General

  • Low power HDMI/DVI transmitter ideal for portable applications
  • CEC controller and buffer reduce system overhead
  • Compatible with HDMI v.1.3, DVI v.1.0, and HDCP 1.3
  • Supports xvYCC functionality
  • Single 1.8 V power supply
  • Video/audio inputs accept logic levels from 1.8 V to 3.3 V

Digital video

  • 80 MHz operation supports all HDTV resolutions from 480i to 1080i
  • Programmable 2-way color space converter
  • Supports RGB, YCbCr, and DDR
  • Supports ITU656-based embedded syncs
  • Automatic input video format timing detection (CEA-861D)

Digital audio

  • Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
  • 8-channel, uncompressed LPCM I2S audio up to 192 kHz

Special features for easy system design

  • On-chip MPU with I2C master to perform HDCP operations and EDID reading operations
  • 5 V tolerant I2C and HPD I/Os, no extra device needed
  • No audio master clock needed for supporting S/PDIF and I2S
  • On-chip MPU reports HDMI events through interrupts and registers

Functional Block Diagram for ADV7520NK

Advantiv Complete documentation (including detailed hardware and software guides) and software driver reference code are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and a Software Licensing Agreement (pdf, 32,123 bytes). Submit your completed forms by attaching within the online customer project detail form. Additional support is available from your Analog Devices local sales. Information about obtaining licenses required for using HDMI and HDCP technologies is available from www.hdmi.org and www.digital-cp.com.

Additional product choices for Advanced TV applications are available on the Advantiv® site.

Документация

Наименование Тип контента Тип файлов
ADV7520NK: Low-Power HDMI/DVI Transmitter with Consumer Electronic Control (CEC) Data Sheet (Rev 0, 01/2008) (pdf, 262 kB) Технические описания PDF
AN-1050: A Method for Compressing I2C Scripts for the ADV74xx/ADV75xx/ADV76xx/ADV78xx  (pdf, 111 kB) Статьи по применению PDF
Analysis of Common Failures of HDMI CT
By Brett Li and Lie Dou, ATV Product Line, Analog Devices
(Digital TV DesignLine, 4/2/2008)
Технические статьи HTML
Analog Devices in Advanced TV Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADV7520NK Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADV7520NK Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADV7520NK/PCBZ Статус: Obsolete Evaluation Board $ 0,00 Да - Контакты

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть