Информация о продукте

Новые альтернативные решения:
  • AD9984A: High Performance 10-Bit Display Interface

The AD9983A is a complete 8-bit, 140 MSPS, monolithic analog interface optimized for capturing YPbPr video and RGB graphics signals. Its 140 MSPS encode rate capability and full power analog bandwidth of 300 MHz support all HDTV video modes up to 1080i and 720p as well as graphics resolutions up to SXGA (1280 x 1024 at 75 Hz).

The AD9983A includes a 140 MHz triple ADC with an internal reference, a PLL, and programmable gain, offset, and clamp control. The user provides only a 1.8 V power supply and an analog input. Three-state CMOS outputs can be powered from 1.8 V to 3.3 V.

The AD9983A on-chip PLL generates a sample clock from the tri-level sync (for YPbPr video) or the horizontal sync (for RGB graphics). Sample clock output frequencies range from 10 MHz to 140 MHz. With internal coast generation, the PLL maintains its output frequency in the absence of sync input. A 32-step sampling clock phase adjustment is provided. Output data, sync, and clock phase relationships are maintained.

The auto-offset feature can be enabled to automatically restore the signal reference levels and to automatically calibrate out any offset differences between the three channels. The auto channel-to-channel gain matching feature can be enabled to minimize any gain mismatches between the three channels.

The AD9983A also offers full sync processing for composite sync and sync-on-green applications. A clamp signal is generated internally or may be provided by the user through the CLAMP input pin.

Fabricated in an advanced CMOS process, the AD9983A is provided in a space-saving 80-lead, Pb-free, LQFP surface-mount plastic package, and is specified over the 0°C to 70°C temperature range.

Applications

  • Advanced TVs
  • Plasma display panels
  • LCDTV
  • HDTV
  • RGB graphics processing
  • LCD monitors and projectors
  • Scan converters

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 8-bit analog-to-digital converters
  • 140 MSPS maximum conversion rate
  • Low PLL clock jitter at 140 MSPS
  • Automatic gain matching
  • Automated offset adjustment
  • 2:1 input mux
  • Power-down via dedicated pin or serial register
  • 4:4:4, 4:2:2, and DDR output format modes
  • Variable output drive strength
  • Odd/even field detection
  • External clock input
  • Regenerated Hsync output

Functional Block Diagram for AD9983A

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv® site.


Документация

Наименование Тип контента Тип файлов
AD9983A: High Performance 8-Bit Display Interface Data Sheet (Rev 0, 07/2007) (pdf, 909 kB) Технические описания PDF
Analysis of Common Failures of HDMI CT
By Brett Li and Lie Dou, ATV Product Line, Analog Devices
(Digital TV DesignLine, 4/2/2008)
Технические статьи HTML
Analog Devices in Advanced TV Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD9983A Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD9983A/PCBZ Статус: Obsolete Evaluation Board $ 0,00 Да - Контакты

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть