Информация о продукте

Новые альтернативные решения:
  • ADV7511 225 MHz, High Performance HDMI® Transmitter with ARC
  • ADV7513 165 MHz High Performance HDMI Transmitter

The AD9389B is a 165 MHz, high definition multimedia inter-face (HDMI®) v. 1.3 transmitter. It supports HDTV formats up to 1080p, and computer graphic resolutions up to UXGA (1600 × 1200 @ 60 Hz). With the inclusion of HDCP, the AD9389B allows the secure transmission of protected content as specified by the HDCP v. 1.2 protocol.

The AD9389B supports both S/PDIF and 8-channel I2S audio. Its high fidelity, 8-channel I2S can transmit either stereo or 7.1 surround audio at 192 kHz. The S/PDIF can carry stereo LPCM audio or compressed audio, including DTS®, THX®, and Dolby® Digital.

The AD9389B helps reduce system design complexity and cost by incorporating such features as an internal MPU for HDCP operations, an I2C® master for EDID reading, a single 1.8 V power supply, and 5 V tolerance on the I2C and hot plug detect pins.

Fabricated in an advanced CMOS process, the AD9389B is available in a space saving, 64-lead LFCSP surface-mount package and an 80-lead LQFP surface-mount package. All packages are available as Pb-free and are specified from −10°C to +85°C.

Applications

  • DVD players and recorders
  • Digital set-top boxes
  • A/V receivers
  • Digital cameras and camcorders
  • HDMI repeater/splitter

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • General
    HDMI/DVI transmitter compatible with HDMI 1.3, DVI 1.0, and HDCP 1.2
    Internal key storage for HDCP
    Single 1.8 V power supply
    Video/audio inputs accept logic levels from 1.8 V to 3.3 V
    See data sheet
  • Digital video
    165 MHz operation supports all resolutions from 480i to 1080p and UXGA at 60 Hz
    Programmable two-way color space converter
    Supports RGB, YCbCr, and DDR
    Supports ITU656-based embedded syncs
    See data sheet
  • Digital audio
    Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
    8-channel, uncompressed, LPCM I2S audio up to 192 kHz
  • Special features for easy system design
    On-chip MPU with I2C master to perform HDCP operations and EDID reading operations
    5 V tolerant I2C and HPD I/Os, no extra device needed
    See data sheet

Functional Block Diagram for AD9389B

Additional Support Information

Advantiv Complete documentation is available within the Analog Devices EngineerZone. Additional support is available from your Analog Devices
local sales. Information about obtaining licenses required for using HDMI and HDCP technologies is available from www.hdmi.org and www.digital-cp.com.

Additional product choices for Advanced TV applications are available on the Advantiv® site.

Документация

Наименование Тип контента Тип файлов
AD9839B: High Performance HDMI/DVI Transmitter Data Sheet (Rev 0, 11/2007) (pdf, 247 kB) Технические описания PDF
Analysis of Common Failures of HDMI CT
By Brett Li and Lie Dou, ATV Product Line, Analog Devices
(Digital TV DesignLine, 4/2/2008)
Технические статьи HTML
Analog Devices in Advanced TV Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD9389B/PCBZ Статус: Obsolete Evaluation Board $ 0,00 Да - Контакты

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть