Добавить к Мастеру создания структурных схем

ADV7181C:  10-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer

Информация о продукте

Статус продукта:Производство

The ADV7181C is a high quality, single-chip, multiformat video decoder and graphics digitizer. This multiformat decoder supports the conversion of PAL, NTSC, and SECAM standards in the form of composite or S-Video into a digital ITU-R BT.656 format. The ADV7181C also supports the decoding of a component RGB/YPrPb video signal into a digital YCrCb or RGB pixel output stream. The support for component video includes standards such as 525i, 625i, 525p, 625p, 720p, 1080i, and many other HD and SMPTE standards. Graphics digitization is also supported by the ADV7181C; it is capable of digitizing RGB graphics signals from VGA to XGA rates and converting them into a digital DDR RGB or YCrCb pixel output stream. SCART and overlay functionality are enabled by the ability of the ADV7181C to process simultaneously CVBS and standard definition RGB signals. The mixing of these signals is controlled by the fast blank pin.

The ADV7181C contains two main processing sections. The first section is the standard definition processor (SDP), which processes all PAL, NTSC, and SECAM signal types. The second section is the component processor (CP), which processes YPrPb and RGB component formats, including RGB graphics.

Note that the ADV7181C has unique software and hardware configuration requirements. See Page 19 of this data sheet for more information.

Applications
  • Automotive entertainment
  • HDTVs
  • LCD/DLP projectors
  • HDTV STBs with PVR
  • DVD recorders with progressive scan input support
  • AVR receivers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet available
  • Four 10-bit ADCs sampling up to 110 MHz
  • 6 analog input channels
  • SCART fast blank support
  • Internal antialias filters
  • NTSC, PAL, SECAM color standards support
  • 525p/625p component progressive scan support
  • 720p/1080i component HDTV support
  • Digitizes RGB graphics up to 1024 × 768 at 70 Hz (XGA)
  • 3 × 3 color space conversion matrix
  • Industrial temperature range: −40°C to +85°C
  • 12-bit 4:4:4 DDR, 8-/10-/16-/20-bit SDR pixel output interface
  • See data sheet for additional features

ADV7181C Functional Block Diagram

TECHNICAL SUPPORT

Документация

Наименование Тип контента Тип файлов
ADV7181C:10-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer Data Sheet (Rev E, 08/2012) (pdf, 469 kB) Технические описания PDF
ADV7181C Design Support Files Руководства пользователей HTML
Optimizing standard-definition video on high-definition displays
The availability of large-screen HD LCD TVs and plasma displays is driving the popularity of digital-TV broadcasts and HD-signal interfaces.
(EDN, February 5, 2009)
Технические статьи HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADV7181C Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADV7181C Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADV7181CLQEBZ Статус: Prodn Evaluation Board $ 600,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть