AD1871
NOT RECOMMENDED FOR NEW DESIGNSStereo Audio, 24-bit, 96kHz, Multi-bit Sigma Delta ADC
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- 5.0 V Stereo Audio ADC with 3.3 V Tolerant Digital Interface
- Supports 96 kHz Sample Rates
- Supports 16-/20-/24-bit Word Lengths
- Multibit Sigma-Delta Modulators with "Perfect Differential Linearity Restoration" for Reduced Idle Tones and Noise Floor
- 105 dB (Typ) Dynamic Range
- Supports 256/512 and 768 x fS Master Clocks
- Device Control via SPI Compatible Serial Port or Optional Control Pins
- Flexible Serial Data Port allows
Right-Justified, Left-Justified, I2S
Compatible and DSP Serial Port
Modes Cascadable (up to Four
Devices) from a Single DSP
SPORT - On-Chip Reference
- 28-Lead SSOP Package
The AD1871 is a stereo audio ADC intended for digital audio applications requiring high performance analog-to-digital conversion. It features two 24-bit conversion channels each with programmable gain amplifier (PGA), multi-bit sigma-delta modulator and decimation filters. Each channel provides 97 dB of THD+N and 107 db of Dynamic Range making the AD1871 suitable for applications such as Digital Audio Recorders and Mixing Consoles.
Documentation
Data Sheet 1
Application Note 3
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD1871YRSZ | 28-Lead SSOP | ||
| AD1871YRSZ-REEL | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| AD1871YRSZ | ||
| AD1871YRSZ-REEL | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD1871YRSZ | ||
| AD1871YRSZ-REEL | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software Module 1
Evaluation Software 0
Can't find the software or driver you need?