Добавить к Мастеру создания структурных схем

AD7895:  True Bipolar Input, 5 V Single Supply, 12-Bit, Serial 3.8 µs ADC in 8-Pin Package

Информация о продукте

Статус продукта:Производство

The AD7895 is a fast 12-bit ADC that operates from a single +5 V supply and is housed in a small 8-pin mini-DIP and 8-pin SOIC. The part contains a 3.8 µs successive approximation A/D converter, an on-chip track/hold amplifier, an on-chip clock and a high speed serial interface.

Output data from the AD7895 is provided via a high speed, serial interface port. This two-wire serial interface has a serial clock input and a serial data output with the external serial clock accessing the serial data from the part.

In addition to the traditional dc accuracy specifications such as linearity and full-scale and offset errors, the AD7895 is specified for dynamic performance parameters, including harmonic distortion and signal-to-noise ratio.

The part accepts an analog input range of ±10 V (AD7895-10), ±2.5 V (AD7895-3), 0 V to 2.5 V (AD7895-2) and operates from a single +5 V supply, consuming only 20 mW max.

The AD7895 features a high sampling rate mode and, for low power applications, a proprietary automatic power-down mode where the part automatically goes into power down once conversion is complete and "wakes up" before the next conversion cycle.

The part is available in a small, 8-pin, 0.3" wide, plastic dual-in-line package (mini-DIP) and in an 8-pin, small outline IC (SOIC).

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Fast 12-Bit ADC with 3.8 µs Conversion Time
  • 8-Pin Mini-DlP and SOIC
  • Single 5 V Supply Operation
  • High Speed, Easy-to-Use, Serial Interface
  • On-Chip Track/Hold Amplifier
  • High Input Impedance
  • Selection of Input Ranges:
    ±10 V for AD7895-10
    ±2.5 V for AD7895-3
    0 V to +2.5 V for AD7895-2
  • Low Power: 20 mW max
  • 14-Bit Pin Compatible Upgrade (AD7894)

Functional Block Diagram for AD7895

Документация

Наименование Тип контента Тип файлов
AD7895: 5 V, 12-Bit, Serial 3.8 µs ADC in 8-Pin Package Data Sheet (Rev 0, 10/1996) (pdf, 314 kB) Технические описания PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Chip scale isolation and innovation, combined. With iCoupler, analog is everywhere. Обзор HTML
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD7895ACHIPS-10 Статус: Prodn CHIPS OR DIE 0 Comm. Tray, 140 $ 0,00 $ 5,92 Y  Используемые материалы Уведомить меня Купить
AD7895ANZ-10 Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 6,41 $ 5,42 Y  Используемые материалы PCN Купить
AD7895ANZ-2 Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 6,73 $ 5,69 Y  Используемые материалы PCN Купить
AD7895ANZ-3 Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 6,73 $ 5,69 Y  Используемые материалы PCN Купить
AD7895ARZ-10 Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 5,92 $ 5,01 Y  Используемые материалы Уведомить меня Купить
AD7895ARZ-10REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 5,01 Y  Используемые материалы Уведомить меня Купить
AD7895ARZ-2 Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 5,92 $ 5,01 Y  Используемые материалы Уведомить меня Купить
AD7895ARZ-2REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 5,01 Y  Используемые материалы Уведомить меня Купить
AD7895ARZ-3 Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 5,92 $ 5,01 Y  Используемые материалы Уведомить меня Купить
AD7895ARZ-3REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 5,01 Y  Используемые материалы Уведомить меня Купить
AD7895BRZ-10 Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 8,10 $ 6,88 Y  Используемые материалы Уведомить меня Купить
AD7895BRZ-2 Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 8,10 $ 6,88 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть