OBSOLETE PRODUCT — AD7827:  3/5V, 1 MSPS, 8-Bit, Serial Interface Sampling ADC

The AD7827 is a high speed, single channel, low power, analog-to- digital converter with a maximum throughput of 1 MSPS that operates from a single 3 V or 5 V supply. The AD7827 contains a track/hold amplifier, an on-chip 2.5 V reference (2% tolerance), a 420 ns 8-bit half-flash ADC and a serial interface. The serial interface is compatible with the serial interfaces of most DSPs (Digital Signal Processors). The throughput rate of the AD7827 is dependent on the clock speed of the DSP serial interface.

AD7827:  3/5V, 1 MSPS, 8-Bit, Serial Interface Sampling ADC

Product Description

The AD7827 is a high speed, single channel, low power, analog-to- digital converter with a maximum throughput of 1 MSPS that operates from a single 3 V or 5 V supply. The AD7827 contains a track/hold amplifier, an on-chip 2.5 V reference (2% tolerance), a 420 ns 8-bit half-flash ADC and a serial interface. The serial interface is compatible with the serial interfaces of most DSPs (Digital Signal Processors). The throughput rate of the AD7827 is dependent on the clock speed of the DSP serial interface.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



Характеристики

Resolution 8bit
Number of Channels 1
ADC Sampling Rate (typ) 1MSPS
Output Data Format Ser
沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть