Добавить к Мастеру создания структурных схем

AD7788:  16-Bit, Single-Channel, Ultra Low Power, Sigma Delta A/D Converter

Информация о продукте

Статус продукта:Производство

The AD7788/AD7789 are low-power, complete analog front ends for low frequency measurement applications. The device consumes 65 µA of current typically when operated with a 3 V power supply and 75 µA typical when operated with a 5 V power supply. The AD7789 contains a 24-bit S-D ADC with one differential input, which is unbuffered. The AD7788 is a 16-bit version of the AD7789. The AD7788 has a peak-to-peak resolution of 16 bits while the AD7789 has a peak to peak resolution of 19 bits, which is equivalent to an effective resolution of 21.5 bits.

The device operates from an internal clock. Therefore, the user does not have to supply a clock source to the device. The output data rate is 16.6 Hz which gives simultaneous 50 Hz/60 Hz rejection. Power supply monitoring can also be performed with the part.

The part can be used in single conversion mode whereby the device powers up, performs a single conversion and then returns to powerdown mode. Alternatively, it can be operated in continuous mode. In continuous conversion mode, the part can be configured to continuously read i.e. the conversions are placed on the serial bus automatically as soon as a conversion is complete (the user does not need to write to the ADC to read the data), assuming that the serial clock is applied to the device.

The AD7788/AD7789 is housed in a 10-lead MSOP package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 16-bit resolution
  • Power
    - Supply: 2.5 V to 5.25 V operation
    - Normal: 75 µA maximum
    - Power-down: 1 µA maximum
  • RMS noise: 1.5 µV
  • 16-bit p-p resolution
  • Integral nonlinearity: 3.5 ppm typical
  • Simultaneous 50 Hz and 60 Hz rejection
  • Internal clock oscillator
  • VDD monitor channel
  • 10-lead MSOP

Functional Block Diagram for AD7788

Документация

Наименование Тип контента Тип файлов
AD7788/AD7789: Low Power, 16-/24-Bit, Sigma-Delta ADCs Data Sheet  (Rev B, 03/2006) (pdf, 375 kB) Технические описания PDF
AN-968: Current Sources: Options and Circuits  (pdf, 131 kB) Статьи по применению PDF
AN-615: АЦП: разрешающая способность  (pdf)
В данном руководстве по применению описываются различия между разрешением "от пика до пика" и эффективным разрешением
Статьи по применению PDF
AN-615: Peak-to-Peak Resolution Versus Effective Resolution  (pdf, 70 kB)
This application note describes effective resolution and peak-to-peak resolution and highlights the difference between these two specifications.
Статьи по применению PDF
AN-607: 07: Выбор низкочастотного Сигма-Дельта АЦП  (pdf) Статьи по применению PDF
AN-607: Selecting a Low Bandwidth (<15 kSPS) Sigma-Delta ADC  (pdf, 222 kB) Статьи по применению PDF
AN-397: Electrically Induced Damage to Standard Linear Integrated Circuits:  (pdf, 149 kB)
The Most Common Causes and the Associated Fixes to Prevent Reoccurrence
Статьи по применению PDF
AN-311: How to Reliably Protect CMOS Circuits Against Power Supply Overvoltaging  (pdf, 217 kB) Статьи по применению PDF
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change  (pdf, 76 kB) Статьи по применению PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Delta-Sigma Rocks RF, As ADC Designers Jump On Jitter
(Electronic Design, 1/12/06)
Технические статьи HTML
Sigma Delta ADCs (< 15 kSPS) Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Источники энергии и преобразование HTML
AD7791 IIO Low Power Sigma-Delta ADC Linux Driver Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть