Добавить к Мастеру создания структурных схем

AD7767:  24-Bit, 15 mW, 109 dB, 128 kSPS/64 kSPS/32 kSPS ADCs

Информация о продукте

Статус продукта:Производство

The AD7767/AD7767-1/AD7767-2 are high performance, 24-bit, oversampled SAR analog-to-digital converters (ADCs). The AD7767/AD7767-1/AD7767-2 combine the benefits of a large dynamic range and input bandwidth, consuming 15 mW, 10.5 mW, and 8.5 mW power, respectively, and are contained in a 16-lead TSSOP package.

Ideal for ultralow power data acquisition (such as PCI- and USB-based systems), the AD7767/AD7767-1/AD7767-2 provide 24-bit resolution. The combination of exceptional SNR, wide dynamic range, and outstanding dc accuracy make the AD7767/AD7767-1/AD7767-2 ideally suited for measuring small signal changes over a wide dynamic range. This is particularly suitable for applications where small changes on the input are measured on larger ac or dc signals. In such an application, the AD7767/AD7767-1/AD7767-2 accurately gather both ac and dc information.

The AD7767/AD7767-1/AD7767-2 include an on-board digital filter (complete with linear phase response) that acts to elimi-nate out-of-band noise by filtering the oversampled input voltage. The oversampled architecture also reduces front-end antialias requirements. Other features of the AD7767 include a SYNC/PD (synchronization/power-down) pin, allowing the synchronization of multiple AD7767 devices. The addition of an SDI pin provides the option of daisy chaining multiple AD7767 devices.

The AD7767/AD7767-1/AD7767-2 operate from a 2.5 V supply using a 5 V reference. The devices operate from −40°C to +105°C.

Applications

  • Low power PCI/USB data acquisition systems
  • Low power wireless acquisition systems
  • Vibration analysis
  • Instrumentation
  • High precision medical acquisition

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Oversampled successive approximation (SAR) architecture
  • High performance ac and dc accuracy, low power
    115.5 dB dynamic range, 32 kSPS (AD7767-2)
    112.5 dB dynamic range, 64 kSPS (AD7767-1)
    109.5 dB dynamic range, 128 kSPS (AD7767)
    −118 dB THD
  • Exceptionally low power
    8.5 mW, 32 kSPS (AD7767-2)
    10.5 mW, 64 kSPS (AD7767-1)
    15 mW, 128 kSPS (AD7767)
  • High dc accuracy
    24 bits, no missing codes (NMC)
    INL: ±3 ppm (typical), ±7.6 ppm (maximum)
  • Low temperature drift
    Zero error drift: 15 nV/°C
    Gain error drift: 0.4 ppm/°C
  • On-chip low-pass FIR filter
    Linear phase response
    Pass-band ripple: ±0.005 dB
    Stop-band attenuation: 100 dB
  • 2.5 V supply with 1.8 V/2.5 V/3 V/3.6 V logic interface options
  • Flexible interfacing options
    Synchronization of multiple devices
    Daisy-chain capability
    Power-down function
  • Temperature range: −40°C to +105°C

Functional Block Diagram for AD7767

Документация

Наименование Тип контента Тип файлов
AD7767: 24-Bit, 8.5 mW, 109 dB, 128 kSPS/64 kSPS/32 kSPS ADCs Data Sheet (Rev C, 05/2010) (pdf, 2194 kB) Технические описания PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7767 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

AD7767/AD7767-1/AD7767-2 Evaluation Kit
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7767-1EDZ Статус: Prodn Evaluation Board $ 59,00 Да -
EVAL-AD7767-2EDZ Статус: Prodn Evaluation Board $ 59,00 Да -
EVAL-AD7767EDZ Статус: Prodn Evaluation Board $ 59,00 Да -
EVAL-CED1Z Статус: Prodn Evaluation Board $ 249,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть