Добавить к Мастеру создания структурных схем

AD7684:  16-Bit, 100 kSPS PulSAR®, Differential ADC in MSOP

Информация о продукте

Статус продукта:Производство

The AD7684 is a 16-bit, charge redistribution, successive approximation, PulSAR® analog-to-digital converter (ADC) that operates from a single power supply, VDD, between 2.7 V to 5.5 V. It contains a low power, high speed, 16-bit sampling ADC with no missing codes, an internal conversion clock, and a serial, SPI-compatible interface port. The part also contains a low noise, wide bandwidth, short aperture delay, track-and-hold circuit. On the CS falling edge, it samples the voltage difference between +IN and –IN pins. The reference voltage, REF, is applied externally and can be set up to the supply voltage. Its power scales linearly with throughput.

The AD7684 is housed in an 8-lead MSOP, with an operating temperature specified from −40°C to +85°C.

Applications

  • Battery-powered equipment
  • Data acquisition
  • Instrumentation
  • Medical instruments
  • Process control
  • Data Sheet, Rev. A, 10/07

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 16-bit resolution with no missing codes
    • Throughput: 100 kSPS
    • INL: ±1 LSB typical, ±3 LSB maximum
    • True differential analog input range: ±VREF
      0 V to VREF with VREF up to VDD on both inputs
    • Single-supply operation: 2.7 V to 5.5 V
    • Standby current: 1 nA
    • Serial interface SPI®-/QSPI-™/MICROWIRE-™/DSP-compatible
    • Power dissipation
      4 mW @ 5 V
      1.5 mW @ 2.7 V
      150 μW @ 2.7 V/10 kSPS
    • 8-lead MSOP package

    Circuit Diagram for AD7684

    Документация

    Наименование Тип контента Тип файлов
    AD7684: 16-Bit, 100 kSPS PulSAR, Differential ADC in MSOP Data Sheet (Rev A, 10/2007) (pdf, 414 kB) Технические описания PDF
    AN-932: Power Supply Sequencing  (pdf, 95 kB) Статьи по применению PDF
    AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
    This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
    Статьи по применению PDF
    UG-340: Evaluation Board for the 10-Lead Family 14-/16-/18-Bit PulSAR ADCs  (pdf, 4636 kB) Руководства пользователей PDF
    High Speed Op Amp Drives a 16-Bit, 1-MSPS Differential-Input A/D Converter
    (Analog Dialogue, Vol. 36, No. 6, November/December 2002)
    Журнал Analog Dialogue HTML
    MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
    Low-Power Data Conversion Technology Enhances Portability
    (Electropages, 10/5/2006)
    Обзоры продукции HTML
    Lowest-Power 16-Bit ADC Optimizes Portable Designs
    (eeProductCenter, 10/4/2006)
    Обзоры продукции HTML
    High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
    A PulSAR Family Brochure (6/2006)
    Обзор PDF
    When high performance and low power make the design, ADI converters make the difference. Обзор HTML
    8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
    8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
    Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD7684 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-AD7684SDZ Статус: Prodn Evaluation Board - Да -
    EVAL-SDP-CB1Z Статус: Prodn Evaluation Controller Board $ 99,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть