Добавить к Мастеру создания структурных схем

AD7676:  500 kSPS CMOS 16-Bit PulSAR® ADC with INL of 1 LSB Max

Информация о продукте

Статус продукта:Производство

As the most accurate member of the PulSAR family, the AD7676 is the world's first 16-bit SAR ADC to guarantee an INL of 1LSB maximum.

The AD7676 is a charge redistribution SAR Analog-to-Digital Converter that operates from a single 5 V power supply. It contains a high-speed (500 kSPS) 16-Bit sampling ADC, a differential input structure, an internal conversion clock, error correction circuits, and both serial and parallel system interface ports. The AD7676 has No Missing Codes performance, a SINAD of 92 dB, consumes only 60mW power at 500 kSPS, and comes in a 48-pin LQFP package.

The AD7676 is the most accurate 16-bit SAR ADC in the industry's history and among the fastest. It also offers a dramatic improvement in power over other parts at 60 mW @ 500 kSPS.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Throughput: 500 kSPS
  • INL: ±1 LSB Max (±0.0015% of Full Scale)
  • 16-Bit Resolution with No Missing Codes
  • S/(N+D): 94 dB Typ @ 45 kHz
  • THD: –110 dB Typ @ 45 kHz
  • Differential Input Range: ±2.5 V
  • Both AC and DC Specifications
  • No Pipeline Delay
  • Parallel (8 Bits/16 Bits) and Serial 5 V/3 V Interface
  • SPI®/QSPI™/MICROWIRE™/DSP Compatible
  • Single 5 V Supply Operation
  • 67 mW Typical Power Dissipation,
    15 µW @ 100 SPS

Functional Block Diagram For AD7676

Документация

Наименование Тип контента Тип файлов
AD7676: 16-Bit, 500 kSPS Differential ADC Data Sheet (Rev B, 10/2002) (pdf, 486 kB) Технические описания PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Статьи по применению PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Статьи по применению PDF
EE-248: Interfacing AD7676 ADCs to ADSP-21365 SHARC Processors  (pdf, 307 kB) Статьи по применению PDF
EE-247: Interfacing AD7676 ADCs to ADSP-21065L SHARC Processors  (pdf, 358 kB) Статьи по применению PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Ask the Applications Engineer-27: What problems am I most likely to run into when instrumenting an industrial system?
(Analog Dialogue, Vol. 33, No. 2, February, 1999)
Журнал Analog Dialogue HTML
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Обзор PDF
When high performance and low power make the design, ADI converters make the difference. Обзор HTML
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7676 Model Options

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7676EDZ Статус: Prodn Evaluation Board $ 150,00 Да -
EVAL-CED1Z Статус: Prodn Evaluation Controller Board $ 249,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть