Информация о продукте

Статус продукта:Производство

The AD7674 is an 18-bit, 800 kSPS, charge redistribution SAR, fully differential analog-to-digital converter that operates on a single 5 V power supply. The part contains a high speed 18-bit sampling ADC, an internal conversion clock, an internal reference buffer, error correction circuits, and both serial and parallel system interface ports.

The part is available in 48-lead LQFP or 48-lead LFCSP packages with operation specified from –40°C to +85°C.


Applications
  • CT scanners
  • High dynamic data acquisition
  • Geophone and hydrophone sensors
  • Σ-Δ replacement (low power, multichannel)
  • Instrumentation
  • Spectrum analysis
  • Medical instruments
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 18 Bits Resolution with No Missing Codes
    • No Pipeline Delay ( SAR architecture )
    • Differential input range: ±VREF (VREF up to 5 V)
    • Throughput:
      800 kSPS (Warp Mode)
      666 kSPS (Normal Mode)
      500 kSPS (Impulse Mode)
    • INL: ±2.5 LSB Max (±9.5 ppm of Full-Scale)
    • Dynamic range : 103 dB typ (VREF = 5 V)
    • S/(N+D): 100 dB typ @ 2 kHz (VREF = 5 V)
    • Parallel (18-,16-, or 8-bit bus) and serial 5 V/3 V interface
    • SPI®/QSPI™/MICROWIRE™/DSP compatible
    • On-board reference buffer
    • Single 5 V supply operation
    • See data sheet for additional features

    Functional Block Diagram for AD7674

    Документация

    Наименование Тип контента Тип файлов
    AD7674: 18-Bit, 2.5 LSB INL, 800 kSPS SAR ADC Data Sheet (Rev A, 06/2009) (pdf, 2088 kB) Технические описания PDF
    AN-932: Power Supply Sequencing  (pdf, 95 kB) Статьи по применению PDF
    AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
    This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
    Статьи по применению PDF
    MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
    Ask the Applications Engineer-27: What problems am I most likely to run into when instrumenting an industrial system?
    (Analog Dialogue, Vol. 33, No. 2, February, 1999)
    Журнал Analog Dialogue HTML
    High Speed Op Amp Drives a 16-Bit, 1-MSPS Differential-Input A/D Converter
    (Analog Dialogue, Vol. 36, No. 6, November/December 2002)
    Журнал Analog Dialogue HTML
    High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
    A PulSAR Family Brochure (6/2006)
    Обзор PDF
    When high performance and low power make the design, ADI converters make the difference. Обзор HTML
    8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
    8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
    Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD7674 Model Options

    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-AD7674EDZ Статус: Prodn Evaluation Board $ 99,00 Да -
    EVAL-CED1Z Статус: Prodn Evaluation Controller Board $ 249,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть