Добавить к Мастеру создания структурных схем

AD7651:  16-Bit 100 kSPS PulSAR® Unipolar ADC with Reference

Информация о продукте

Статус продукта:Производство

The AD7651 is a 16-bit, 100 kSPS, charge redistribution SAR, analog-to-digital converter that operates from a single 5 V power supply. The part contains a high-speed 16-bit sampling ADC, an internal conversion clock, internal reference, error correction circuits, and both serial and parallel system interface ports.

It is fabricated using Analog Devices' high-performance, 0.6 micron CMOS process, with correspondingly low cost and is available in a 48-lead LQFP and a tiny 48-lead LFCSP with operation specified from -40°C to +85°C.

APPLICATIONS

  • Data acquisition
  • Instrumentation
  • Digital signal processing
  • Spectrum analysis
  • Medical instruments
  • Battery-powered systems
  • Process control

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 2.5 V Internal Reference:
    Typical Drift 3 ppm/°C
  • Throughput: 100 kSPS
  • 16-Bit Resolution
  • Analog Input Voltage Range: 0 V to 2.5 V
  • No Pipeline Delay
  • Parallel and Serial 5 V/3 V Interface
  • SPI®/QSPI™/MICROWIRE™/DSP Compatible
  • Single 5 V Supply Operation
  • Power Dissipation:
    15 mW Typ without REF, 25 µW
    @ 100 SPS
    25 mW Typ with REF
  • Power-Down Mode: 7 µW Max
  • Package:
    48-Lead Quad Flat Pack (LQFP)
    48-Lead Chip Scale Package (LFCSP)
  • Pin-to-Pin Compatible with PulSAR™ ADCs

Functional Block Diagram for AD7651

Документация

Наименование Тип контента Тип файлов
AD7651: 16-Bit 100 kSPS SAR Unipolar ADC with Reference Data Sheet  (Rev 0, 09/2003) (pdf, 1373 kB) Технические описания PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Статьи по применению PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Статьи по применению PDF
AN-342: Analog Signal-Handling for High Speed and Accuracy.  (pdf, 468 kB)
Signal handling techniques for optimizing DAC and ADC performance.
Статьи по применению PDF
AN-311: How to Reliably Protect CMOS Circuits Against Power Supply Overvoltaging  (pdf, 217 kB) Статьи по применению PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Статьи по применению PDF
AN-280: Mixed Signal Circuit Technologies  (pdf, 2101 kB)
Considers problems which arise when reality (& Murphy) intervene in a design which otherwise seems satisfactory in terms of theory and modeling.
Статьи по применению PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Ask the Applications Engineer-27: What problems am I most likely to run into when instrumenting an industrial system?
(Analog Dialogue, Vol. 33, No. 2, February, 1999)
Журнал Analog Dialogue HTML
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Обзор PDF
When high performance and low power make the design, ADI converters make the difference. Обзор HTML
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе


Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7651EDZ Статус: Prodn Evaluation Board $ 150,00 Да -
EVAL-CED1Z Статус: Prodn Evaluation Controller Board $ 249,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть