AD7356:  Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

The AD73561 is a dual, 12-bit, high speed, low power, successive approximation ADC that operates from a single 2.5 V power supply and features throughput rates up to 5 MSPS. The part ...More

AD7356:  Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

Product Description

The AD73561 is a dual, 12-bit, high speed, low power, successive approximation ADC that operates from a single 2.5 V power supply and features throughput rates up to 5 MSPS. The part contains two ADCs, each preceded by a low noise, wide band- width track-and-hold circuit that can handle input frequencies in excess of 110 MHz.

The conversion process and data acquisition use standard control inputs allowing for easy interfacing to microprocessors or DSPs. The input signal is sampled on the falling edge of CS; a conversion is also initiated at this point. The conversion time is determined by the SCLK frequency.

The AD7356 uses advanced design techniques to achieve very low power dissipation at high throughput rates. With a 2.5 V supply and a 5 MSPS throughput rate, the part consumes typically 14 mA. The part also offers a flexible power/throughput rate management option.

The analog input range for the part is the differential common mode ±VREF/2. The AD7356 has an on-chip 2.048 V reference that can be overdriven when an external reference is preferred.

The AD7356 is available in a 16-lead thin shrink small outline package (TSSOP).

Product Highlights

  1. Two Complete ADC Functions.
    These functions allow simultaneous sampling and conversion of two channels. The conversion result of both channels is simultaneously available on separate data lines or in succession on one data line if only one serial port is available.
  2. High Throughput with Low Power Consumption.
    The AD7356 offers a 5 MSPS throughput rate with 36 mW power consumption.
  3. No Conversion Latency.
    The AD7356 features two standard successive approximation ADCs with accurate control of the sampling instant via a CS input and, once off, conversion control.

1Protected by U.S. Patent No. 6,681,332

Data Sheet, Rev. 0, 11/08

Features

  • Dual 12-bit SAR ADC
  • Simultaneous Sampling
  • Throughput rate: 5 MSPS per channel
  • Specified for VDD at 2.5 V
  • No conversion latency
  • Power dissipation: 36 mW at 5 MSPS
  • On-chip reference: 2.048 V ± 0.25%, 6ppm/°C
  • See Data Sheet for Additional Information

Verified Circuits Using This Part

Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.

Circuit Diagram

Diagrams

AD7356 Functional Block Diagram
Functional Block Diagram for AD7356

Характеристики

Resolution (Bits) 12bit
T-Put Rate 5MSPS
# Chan 2
Supply V Multi(+2.5, +3),Multi(+2.5, +3.3),Single(+2.5)
Pwr Diss (max) 59mW
Interface Ser,SPI
Ain Range (Vref) p-p,2.048 V p-p
SNR (dB) 71.5dB
Pkg Type SOP

Посмотреть другие компоненты

AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR ADC

AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

Получать уведомление о новинках More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7356 12 5MSPS 2 59mW
AD9238-20 12 20MSPS 2 212mW
AD9627-80 12 80MSPS 2 490mW
AD9238-65 12 65MSPS 2 698mW
AD9627-150 12 150MSPS 2 890mW
AD7352 12 3MSPS 2 45mW
AD7922 12