Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8117

Obsolete

600 MHz, 32 × 32 Buffered Analog Crosspoint Switch

Viewing:

Overview

  • High channel count, 32 × 32 high speed, nonblocking switch array
  • Differential or single-ended operation
  • Differential G = +1
  • Flexible power supplies
    • Single +5 V supply, or dual ±2.5 V supplies
  • Serial or parallel programming of switch array
  • High impedance output disable allows connection of multiple devices with minimal loading on output bus
  • Excellent video performance
    • >50 MHz 0.1 dB gain flatness
    • 0.05%/0.05° differential gain/phase error (RL = 150 Ω)
  • Excellent ac performance
    • Bandwidth: 600 MHz
    • Slew rate: 1800 V/μs
    • Settling time: 2.5 ns to 1%
  • See data sheet for additional features
AD8117
600 MHz, 32 × 32 Buffered Analog Crosspoint Switch
AD8117-8118 Functional Block Diagram AD8117-8118 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8117

AD8117 Evaluation Board

Product Details

This page provides ordering information for the AD8117 600 MHz, 32 × 32 Buffered Analog Crosspoint Switch evaluation board.

EVAL-AD8117
AD8117 Evaluation Board

Latest Discussions

Recently Viewed