ADM6346

PRODUCTION

Ultralow Power, 3-Lead, SOT-23, Microprocessor Reset Circuit, Active-Low Push-Pull Output, 1 µA Supply Current

Viewing:

Overview

  • Ultralow supply current of 1 μA maximum (ADM6326/ADM6328)
  • Accurate monitoring of 2.5 V, 3 V, 3.3 V, and 5 V rails
  • Reset thresholds available in increments from 2.2 V to 4.63 V
  • Glitch immunity from negative-going VCC transients
  • 2 reset output options
    • Push-pull RESET (ADM6326/ADM6346)
    • Open-drain RESET (ADM6328/ADM6348)
  • Minimum reset timeout of 100 ms
  • Operating temperature range of −40°C to +85°C
  • 3-lead SOT-23 package
ADM6346
Ultralow Power, 3-Lead, SOT-23, Microprocessor Reset Circuit, Active-Low Push-Pull Output, 1 µA Supply Current
ADM6326/ADM6346 Functional Block Diagram ADM6326/ADM6328/ADM6346/ADM6348 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADM6346 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed