AD9357

Obsolete

WiMAX/BWA/LTE RF MxFE 2 × 2 MIMO Transceiver

Viewing:

Overview

  • RF transceiver with integrated 12-bit ADCs and DACs
  • Band: 3.3 GHz to 3.8 GHz
  • 3.5 MHz < BW < 10 MHz
  • Superior receiver sensitivity with noise figure (NF) < 3 dB
  • Highly linear and spectrally pure transmitter
    Tx EVM: −38 dB SNR: >145 dB/Hz at frequency offset >70 MHz
  • Transmit (Tx) power control range of 58 dB, resolution of 0.25 dB
  • Receive (Rx) gain control
    Real-time monitor and control signals for manual gain
    Autonomous automatic gain control (AGC)
  • Automatic frequency correction: <0.012 ppm
  • See data sheet for additional features
AD9357
WiMAX/BWA/LTE RF MxFE 2 × 2 MIMO Transceiver
AD9357 Functional Block Diagram