AD7766
PRODUCTION24-Bit, 8.5 mW, 109 dB, 128 kSPS/64 kSPS/32 kSPS ADCs
- Part Models
- 7
- 1ku List Price
- Starting From $9.23
Overview
- Download AD7766-2-KGD Data Sheet. Available as Known Good Die and fully guaranteed in data sheet specifications
- Oversampled successive approximation (SAR) architecture
- High performance ac and dc accuracy, low power
- 115.5 dB dynamic range, 32 kSPS (AD7766-2)
- 112.5 dB dynamic range, 64 kSPS (AD7766-1)
- 109.5 dB dynamic range, 128 kSPS (AD7766)
- −112 dB THD
- Exceptionally low power
- 8.5 mW, 32 kSPS (AD7766-2)
- 10.5 mW, 64 kSPS (AD7766-1)
- 15 mW, 128 kSPS (AD7766)
- High dc accuracy
- 24 bits, no missing codes (NMC)
- INL: ±6 ppm (typical), ±15 ppm (maximum)
- Low temperature drift
- Zero error drift: 15 nV/°C
- Gain error drift: 0.4 ppm/°C
- Linear phase response
- Pass-band ripple: ±0.005 dB
- Stop-band attenuation: 100 dB
- Synchronization of multiple devices
- Daisy-chain capability
The AD7766/AD7766-1/AD7766-2 are high performance, 24-bit, oversampled SAR analog-to-digital converters (ADCs). The AD7766/AD7766-1/AD7766-2 combine the benefits of a large dynamic range and input bandwidth, consuming 15 mW, 10.5 mW, and 8.5 mW power, respectively, and are contained in a 16-lead TSSOP package.
Ideal for ultralow power data acquisition (such as PCI- and USBbased systems), the AD7766/AD7766-1/AD7766-2 provide 24-bit resolution. The combination of exceptional SNR, wide dynamic range, and outstanding dc accuracy make the AD7766/AD7766-1/ AD7766-2 ideally suited for measuring small signal changes over a wide dynamic range. This is particularly suitable for applications where small changes on the input are measured on larger ac or dc signals. In such an application, the AD7766/AD7766-1/ AD7766-2 accurately gather both ac and dc information.
The AD7766/AD7766-1/AD7766-2 include an on-board digital filter (complete with linear phase response) that acts to eliminate out-of-band noise by filtering the oversampled input voltage. The oversampled architecture also reduces front-end antialias requirements. Other features of the AD7766/AD7766-1/AD7766-2 include a SYNC/PD (synchronization/power-down) pin, allowing the synchronization of multiple AD7766/AD7766-1/AD7766-2 devices. The addition of an SDI pin provides the option of daisy chaining multiple AD7766/AD7766-1/AD7766-2 devices.
The AD7766/AD7766-1/AD7766-2 operate from a 2.5 V supply using a 5 V reference. The devices operate from −40°C to +105°C.
Applications
- Low power PCI/USB data acquisition systems
- Low power wireless acquisition systems
- Vibration analysis
- Instrumentation
- High precision medical acquisition
Documentation
Data Sheet 2
User Guide 1
Technical Articles 2
Device Drivers 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7766-2-KGD-WP | DIE | ||
| AD7766BRUZ | 16-Lead TSSOP | ||
| AD7766BRUZ-1 | 16-Lead TSSOP | ||
| AD7766BRUZ-1-RL7 | 16-Lead TSSOP | ||
| AD7766BRUZ-2 | 16-Lead TSSOP | ||
| AD7766BRUZ-2-RL7 | 16-Lead TSSOP | ||
| AD7766BRUZ-RL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 1, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| AD7766BRUZ | PRODUCTION | |
| AD7766BRUZ-1 | PRODUCTION | |
| AD7766BRUZ-1-RL7 | PRODUCTION | |
| AD7766BRUZ-2 | PRODUCTION | |
| AD7766BRUZ-2-RL7 | PRODUCTION | |
| AD7766BRUZ-RL7 | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD7766BRUZ | PRODUCTION | |
| AD7766BRUZ-1 | PRODUCTION | |
| AD7766BRUZ-1-RL7 | PRODUCTION | |
| AD7766BRUZ-2 | PRODUCTION | |
| AD7766BRUZ-2-RL7 | PRODUCTION | |
| AD7766BRUZ-RL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| AD7766BRUZ | PRODUCTION | |
| AD7766BRUZ-1 | PRODUCTION | |
| AD7766BRUZ-1-RL7 | PRODUCTION | |
| AD7766BRUZ-2 | PRODUCTION | |
| AD7766BRUZ-2-RL7 | PRODUCTION | |
| AD7766BRUZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 2 | ||
| ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |
| ADP151 | PRODUCTION | Ultralow Noise, 200 mA, CMOS Linear Regulator |
| Operational Amplifiers (Op Amps) 1 | ||
| ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
| RF Amplifiers 2 | ||
| ADA4941-1 | PRODUCTION | Single-Supply, Differential 18-Bit ADC Driver |
| AD8475 | PRODUCTION | Precision, Selectable Gain, Fully Differential Funnel Amplifier |
| Voltage References 6 | ||
| ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR425 | PRODUCTION | Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference |
| ADR441 | PRODUCTION | Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source |
| ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR421 | PRODUCTION | Ultraprecision, Low Noise, 2.500 V XFET® Voltage References |