シグナルチェーン・デザイナーに追加

ADG5404:  High Voltage Latch-up Proof 4-Channel Multiplexer

製品詳細

製品状況:新規設計にお薦めします。

The ADG5404 is a complementary metal-oxide semiconductor (CMOS) analog multiplexer, comprising four single channels.

The on-resistance profile is very flat over the full analog input range, ensuring excellent linearity and low distortion when switching audio signals.

The ADG5404 is designed on a trench process which guards against latch-up. A dielectric trench separates the P and N channel transistors thereby preventing latch-up even under severe overvoltage conditions.

The ADG5404 switches one of four inputs to a common output, D, as determined by the 3-bit binary address lines, A0, A1, and EN. Logic 0 on the EN pin disables the device. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make switching action.

Applications

  • Relay replacement
  • Automatic test equipment
  • Data acquisition
  • Instrumentation
  • Avionics
  • Audio and video switching
  • Communication systems

PRODUCT HIGHLIGHTS
  • Trench isolation guards against latch-up. A dielectric trench separates the P and N channel transistors thereby preventing latch-up even under severe overvoltage conditions.
  • Low RON.
  • Dual-supply operation. For applications where the analog signal is bipolar, the ADG5404 can be operated from dual supplies up to ±22 V.
  • Single-supply operation. For applications where the analog signal is unipolar, the ADG5404 can be operated from a single-rail power supply up to 40V.
  • 3 V logic-compatible digital inputs: VIH = 2.0 V, VIL = 0.8 V.
  • No VL logic power supply required.

特長と利点

  • Latch-up proof
  • 8 kV HBM ESD rating
  • Low on resistance (<10 Ω)
  • ±9 V to ±22 V dual supply operation
  • 9 V to 40 V single supply operation
  • 48 V supply maximum ratings
  • Fully specified at ±15 V, ±20 V, +12V and +36V
  • VSS< to VDD< analog signal range

Functional Block Diagram
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
ADG5404: High Voltage, Latch-up Proof, 4-Channel Multiplexer Data Sheet (Rev A, 07/2011) (pdf, 325 kB)  データシート PDF
Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) 製品一覧 PDF
Rarely Asked Questions...アナログ・デバイセズに寄せられた珍問/難問集 RAQ(珍問/難問集) HTML
スイッチ切り替え時に意図しない電圧出力が一瞬あらわれる。 FAQ(よくある質問) & RAQ(珍問/難問集) HTML
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
ADG5404 モデル一覧
モデル パッケージ ピン数 動作
温度範囲
梱包形態,
数量
価格*(100-499) 価格*1000 pcs RoHS準拠 PCN/製造中止案内 在庫確認/
購入/サンプル
ADG5404BCPZ-REEL7 製品状況: 製造中 16 ld LFCSP 4x4 16 工業用 Reel, 1500 - $ 2.26 Y  成分表 PCN 購入 サンプル
ADG5404BRUZ 製品状況: 製造中 14 ld TSSOP 14 工業用 Tube, 96 $ 2.76 $ 2.26 Y  成分表 PCN 購入 サンプル
ADG5404BRUZ-REEL7 製品状況: 製造中 14 ld TSSOP 14 工業用 Reel, 1000 - $ 2.26 Y  成分表 PCN 購入
価格表の見かた

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

沪ICP备09046653号
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる