ADG726: アナログ・マルチプレクサ、16/32チャンネル、3.5Ω、1.8~5.5V、±2.5V
ADG726/ADG732は、モノリシックCMOSの32チャンネル/16デュアル・チャンネルのアナログ・マルチプレクサです。ADG732では、共通の1つの出力Dに対して32の入力(S1~S32)があり、そのうちの1つに入力を切り替えます。どの入力を使用するかは、5ビット・バイナリのアドレス・ライン(A0、A1、A2、A3、A4)によって決定します。ADG726には16の入力があり、そのうちの ...続きを見る
ADG726: アナログ・マルチプレクサ、16/32チャンネル、3.5Ω、1.8~5.5V、±2.5V
製品概要
ADG726/ADG732は、モノリシックCMOSの32チャンネル/16デュアル・チャンネルのアナログ・マルチプレクサです。ADG732では、共通の1つの出力Dに対して32の入力(S1~S32)があり、そのうちの1つに入力を切り替えます。どの入力を使用するかは、5ビット・バイナリのアドレス・ライン(A0、A1、A2、A3、A4)によって決定します。ADG726には16の入力があり、そのうちの1つに入力を切り替えます。どの入力を使用するかは、4ビット・バイナリのアドレス・ライン(A0、A1、A2、A3)によって決定します。
特長
- 単電源動作:1.8~5.5V
- オン抵抗:4Ω
- オン抵抗平坦性:0.5Ω
- 48ピンTQFPまたは7×7mm CSPパッケージ
- シリアル・インターフェースを持つADG725/731と
同一機能
- 両電源動作:±2.5V
- スイッチング時間:30ns
- シングルエンド32:1のマルチプレクサ
- デュアル/差動で16:1のマルチプレクサ
- TTL/CMOS互換入力
- レールtoレール動作
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
アナログ・マルチプレクサ、16/32チャンネル、3.5Ω、1.8~5.5V、±2.5V
Functional Block Diagram for ADG726
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.51 |
| ADG784 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | Chip Scale Pkg, USB Compatible | 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg | $1.47 |
| ADG794 | (2:1) x 4 |