ADG707:  マルチプレクサ、CMOS、低電圧、2.5Ω、差動8チャンネル

ADG707は、8つの差動チャンネルで構成される低電圧のCMOSアナログ・マルチプレクサです。共通の1組の差動出力に対して8組の差動入力があり、そのうちの1組に入力を切り替えます。どの入力を使用するかは、3ビット・バイナリのアドレス・ライン(A0、A1、A2)によって決定します。EN入力を使用して、デバイスをイネーブルまたはディスエーブルにします。ディスエーブルにすると、すべてのチャンネルが ...続きを見る

ADG707:  マルチプレクサ、CMOS、低電圧、2.5Ω、差動8チャンネル

製品概要

ADG707は、8つの差動チャンネルで構成される低電圧のCMOSアナログ・マルチプレクサです。共通の1組の差動出力に対して8組の差動入力があり、そのうちの1組に入力を切り替えます。どの入力を使用するかは、3ビット・バイナリのアドレス・ライン(A0、A1、A2)によって決定します。EN入力を使用して、デバイスをイネーブルまたはディスエーブルにします。ディスエーブルにすると、すべてのチャンネルがオフに切り替わります。

特長

  • 単電源動作:+1.8~+5.5V
  • 両電源動作:±2.5V
  • オン抵抗:2.5Ω
  • オン抵抗平坦性:0.5Ω
  • 漏れ電流:100pA
  • スイッチング時間:40ns
  • (ADG706)16:1マルチプレクサ
  • (ADG707)8:1差動マルチプレクサ
  • 28ピンTSSOPパッケージ
  • 低消費電力
  • TTL/CMOS互換入力

Diagrams

ADG707 Diagram
Functional Block Diagram for ADG707

仕様

Sw/Mx Function x # (8:1) x 2
Interface Type Parallel
Available Packages SOP
Max Analog Signal Range Vss to Vdd
Ron (Ohms) 2.5Ohms
Ron Match (Ohms) 0.3Ohms
Cs (OFF) 13pF
Cs, Cd (ON) 100pF
Off Isolation (-dB) 80dB
Bandwidth 36MHz

その他の製品を探す

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) Chip Scale Pkg, USB Compatible 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg $1.47
ADG794 (2:1) x 4