ADG528A: アナログ・マルチプレクサ、ラッチ機能付き、8チャンネル
ADG528AとADG529Aは、それぞれ8チャンネルおよびデュアル4チャンネルのCMOSモノリシック・アナログ・マルチプレクサです。オンチップのラッチを備えているため、マイクロプロセッサとのインターフェース接続が容易です。ADG528Aでは、共通の1つの出力に対して8つの入力があり、3つのバイナリ・アドレスと1つのイネーブル入力に応じて、そのうちの1つに入力を切り替えます。ADG529Aで ...続きを見る
ADG529Aも参照してください。
ADG528A: アナログ・マルチプレクサ、ラッチ機能付き、8チャンネル
製品概要
ADG528AとADG529Aは、それぞれ8チャンネルおよびデュアル4チャンネルのCMOSモノリシック・アナログ・マルチプレクサです。オンチップのラッチを備えているため、マイクロプロセッサとのインターフェース接続が容易です。ADG528Aでは、共通の1つの出力に対して8つの入力があり、3つのバイナリ・アドレスと1つのイネーブル入力に応じて、そのうちの1つに入力を切り替えます。ADG529Aでは、共通の1組の差動出力に対して4組の差動入力があり、2つのバイナリ・アドレスと1つのイネーブル入力に応じて、そのうちの1組に入力を切り替えます。両デバイスは、TTLおよび5VのCMOSロジックと互換性のあるデジタル入力を備えています。
ADG528AとADG529Aでは、高度なLC2MOSプロセスに基づく設計により、VSS~VDDの信号処理能力が向上し、広範囲の電源電圧にわたる動作が可能です。両デバイスは、10.8~16.5Vの単電源または両電源範囲内であれば、無理なく動作できます。また、高速のスイッチング速度や低RONも特長になっています。
-
英語データシート Rev B, 10/2004
(pdf 152kB)
その他のデータシート - (データシート利用上の注意)
特長
- 44V最大定格
- VSS~VDDのアナログ信号範囲
- 単電源/両電源仕様
- 広い電源範囲(10.8~16.5V)
- マイクロプロセッサ互換(100nsのWRパルス)
- 拡張工業用温度範囲(-40~+85℃)
- 低消費電力(max:28μW)
- 低リーク電流(typ:20pA)
- DG526の上位互換品
- 28ピンのDIP、SOIC、PLCCおよびLCCCパッケージ
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
アナログ・マルチプレクサ、ラッチ機能付き、8チャンネル
Functional Block Diagram for ADG528A
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time |