ADG509F:  アナログ・マルチプレクサ、±15V、フォルトプロテクト付き、4チャンネル、高性能

ADG509Fは、4つの差動チャンネルで構成されるCMOSアナログ・マルチプレクサで、フォルトプロテクトを備えています。nチャンネル、pチャンネル、nチャンネルの直列のMOSFET構造を採用しており、過電圧や電力損失が生じた場合に、デバイスと信号源を保護します。このマルチプレクサは、-40~+55Vまでの連続した過電圧入力にも耐えることができます。障害状態時、マルチプレクサの入力(または出力 ...続きを見る

詳細については、ADG508FADG528Fも参照してください。

ADG509F:  アナログ・マルチプレクサ、±15V、フォルトプロテクト付き、4チャンネル、高性能

製品概要

ADG509Fは、4つの差動チャンネルで構成されるCMOSアナログ・マルチプレクサで、フォルトプロテクトを備えています。nチャンネル、pチャンネル、nチャンネルの直列のMOSFET構造を採用しており、過電圧や電力損失が生じた場合に、デバイスと信号源を保護します。このマルチプレクサは、-40~+55Vまでの連続した過電圧入力にも耐えることができます。障害状態時、マルチプレクサの入力(または出力)はオープン回路とみなされ、リーク電流は数ナノアンペアしか流れません。このため、マルチプレクサとマルチプレクサが駆動する回路を保護するだけでなく、マルチプレクサを駆動するセンサーや信号源も保護します。

ADG509Fでは、共通の1組の差動出力に対して4組の差動入力があり、そのうちの1組に入力を切り替えます。どの組の入力を使用するかは、2ビット・バイナリのアドレス・ライン(A0、A1)によって決定します。EN入力を使用して、デバイスをイネーブルまたはディスエーブルにします。ディスエーブルにすると、すべてのチャンネルがオフに切り替わります。

アプリケーション

  • 既存のマルチプレクサ・アプリケーション(フォルトプロテクト付き、および、なし)
  • マルチプレクサ機能を必要とする新設計
  • 特長

    • 低オン抵抗(max:300Ω)
    • 高速のスイッチング・タイム
      tON(max:250ns)
      tOFF(max:250ns)
    • 低消費電力(max:3.3mW)
    • フォルトプロテクトおよび過電圧保護(-40~+55V)
    • 電源オフですべてのスイッチがオフ
    • 過電圧が発生した場合にオン・チャンネルのアナログ出力を電源電圧以内にクランプ
    • ラッチアップ防止構造
    • ブレーク・ビフォア・メークのスイッチング動作
    • TTL/CMOS互換
    • 16ピンのDIP/SOIC/サーディップ・パッケージ

    ブロック図

    ADG509Fブロック図
    ADG509F機能ブロック図

    仕様

    Sw/Mx Function x # (4:1) x 2
    Interface Type Parallel
    Available Packages DIP,SOIC
    Max Analog Signal Range Vss+3V to Vdd-1.5V
    Ron (Ohms) 300Ohms
    Ron Match (Ohms) 15Ohms
    Cs (OFF) 5pF
    Cs, Cd (ON) n/a
    Off Isolation (-dB) 68dB
    Bandwidth n/a

    その他の製品を探す

    Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
    ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
    ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
    AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
    AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
    AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
    AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
    AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
    AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
    AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
    AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
    AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
    ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
    ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
    ADG784 (2:1) x 4 Parallel No 2.2 10pA n/a