ADG1408: マルチプレクサ、5Ωの最大オン抵抗、4/8チャンネル、±15V/12V/±5V
ADG1408とADG1409は、それぞれ8個のシングル・チャンネルと4個の差動チャンネルで構成されるモノリシックのCMOSアナログ・マルチプレクサです。ADG1408はA0、A1、A2の3ビットのバイナリ・アドレス・ラインによって指定される1つのコモン出力に8個の入力のうち1つを切り替えます。ADG1409はA0とA1の2ビットのバイナリ・アドレス・ラインよって指定される1つのコモン差動出力に4 ...続きを見る
技術関連記事: T波交互脈と遅延電位波形を検出するECG
ADG1408: マルチプレクサ、5Ωの最大オン抵抗、4/8チャンネル、±15V/12V/±5V
製品概要
ADG1408とADG1409は、それぞれ8個のシングル・チャンネルと4個の差動チャンネルで構成されるモノリシックのCMOSアナログ・マルチプレクサです。ADG1408はA0、A1、A2の3ビットのバイナリ・アドレス・ラインによって指定される1つのコモン出力に8個の入力のうち1つを切り替えます。ADG1409はA0とA1の2ビットのバイナリ・アドレス・ラインよって指定される1つのコモン差動出力に4個の差動入力のうち1つを切り替えます。各デバイスに用意されているEN入力を使用して、デバイスをイネーブルまたはディスエーブルに設定します。ディスエーブル時には、全チャンネルがオフに切り替わります。
ADG1408/ADG1409は、消費電力を低減する拡張型CMOSプロセスをベースに設計されていますが、高速のスイッチング速度と低いオン抵抗を提供します。各チャンネルはオン時に双方向に等しく良好に導通し、電源電圧までの入力信号範囲を備えています。オフ状態では、電源電圧までの信号レベルがブロックされます。すべてのチャンネルは、ブレーク・ビフォア・メークのスイッチング動作を実行するため、チャンネル切替え時に起こる瞬時短絡が防止されます。この設計固有の特性として、電荷注入が低減されているため、デジタル入力スイッチング時のトランジェントが最小限に抑えられます。
- 英語データシート Rev A, 09/2008 (pdf 474kB)
- (データシート利用上の注意)
特長
- オン抵抗:5Ω(max)
- オン抵抗平坦性:0.5Ω(max)
- 電源最大定格:33V
- ±15V/+12V/±5Vの電源で完全に仕様規定
- 3Vロジック互換入力
- レールtoレール動作
- ブレーク・ビフォア・メークのスイッチング動作
- 16ピンTSSOPパッケージ
- 消費電力:0.03µW未満(typ)
ブロック図
- 拡大
- その他
- シンボル&フットプリント
ADG1408機能ブロック図
マルチプレクサ、5Ωの最大オン抵抗、4/8チャンネル、±15V/12V/±5V
ADG1408 に関するその他のブロック図
マルチプレクサ、5Ωの最大オン抵抗、4/8チャンネル、±15V/12V/±5V
16-Lead TSSOP
16-Lead LFCSP_VQ
ADG1408機能ブロック図
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.51 |