ADG601: SPSTスイッチ、2.2Ω、±5V/5V、CMOS
ADG601/ADG602は、標準で2.5Ω未満のオン抵抗を備えたCMOSモノリシックSPST(単極単投)スイッチです。低オン抵抗平坦性によって、特に低歪みを必要とする多くのアプリケーションに最適です。信頼性が高く、消費電力が低く、きわめて小さいパッケージであることから、機械式リレーの置換品として理想的です。
ADG601はノーマル・オープン(NO)スイッチですが、ADG60 ...続きを見る
ADG601: SPSTスイッチ、2.2Ω、±5V/5V、CMOS
製品概要
ADG601/ADG602は、標準で2.5Ω未満のオン抵抗を備えたCMOSモノリシックSPST(単極単投)スイッチです。低オン抵抗平坦性によって、特に低歪みを必要とする多くのアプリケーションに最適です。信頼性が高く、消費電力が低く、きわめて小さいパッケージであることから、機械式リレーの置換品として理想的です。
ADG601はノーマル・オープン(NO)スイッチですが、ADG602はノーマル・クローズ(NC)スイッチです。各チャンネルは双方向となっており、また、各入力信号範囲は電源電圧レールまで使用できます。
- 日本語データシート Rev 0, 02/2002 (pdf 104kB)
- 英語データシート Rev C, 03/2007 (pdf 320kB)
- (データシート利用上の注意)
特長
- 低オン抵抗(max:2.5Ω)
- オン抵抗平坦性(>0.6Ω)
- ±2.7~±5.5Vの両電源または2.7~5.5Vの単電源
- レールtoレールの入力信号範囲
- 小型6ピンSOT-23および8ピンマイクロSOIC
- 低消費電力
- TTL/CMOS互換入力
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
SPSTスイッチ、2.2Ω、±5V/5V、CMOS
Functional Block Diagram for ADG601
ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP
ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch
| Part# | Switch Type | # Channels | Ron (Ohms) | Id, Is (ON) | Bandwidth | t ON | t OFF | Supply Voltage | Power Dissipation (Max) | Product Description | Neg Supply | Pos Supply | Available Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG1436 | SPDT | 2 | 1.5 | 100pA | 110MHz | 95ns | 105ns | Dual (±15V), Dual (±5V), Single (+12V) | 30µW | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | 0 to -16.5 | +4.5 to +16.5 | CSP, SOP | $2.83 |
| ADG701L | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOT | $0.61 |
| ADG702L | SPST | 1 | 2 | 38pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.61 |
| ADG841 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG842 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG901 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $0.98 |
| ADG601 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch | 0 to -5.5 |