content here.
content here.

ADRF6750:  950 MHz to 1575 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO

The ADRF6750 is a highly integrated quadrature modulator, frequency synthesizer, and programmable attenuator. The device covers an operating frequency range from 950 MHz to 1575 MHz for use in satellite, cellular and broadband communications.

The ADRF6750 modulator includes a high modulus fractional-N frequency synthesizer with integrated VCO providing 10 Hz frequency resolution, and a 47 ...続きを見る

ADRF6750:  950 MHz to 1575 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO

製品概要

The ADRF6750 is a highly integrated quadrature modulator, frequency synthesizer, and programmable attenuator. The device covers an operating frequency range from 950 MHz to 1575 MHz for use in satellite, cellular and broadband communications.

The ADRF6750 modulator includes a high modulus fractional-N frequency synthesizer with integrated VCO providing 10 Hz frequency resolution, and a 47 dB digitally controlled output attenuator with 1 dB steps.

Control of all the on-chip registers is through a user selected SPI interface or I2C interface. The device operates from a single power supply ranging from 4.75 V to 5.25 V.

  • IQ modulator with integrated fractional-N PLL and VCO
  • Gain control span: 47 dB in 1 dB steps
  • Output frequency range: 950 MHz to 1575 MHz
  • Output compression: +8.5 dBm
  • Output intercept: +21 dBm
  • Noise floor: -148 dBc/Hz
  • Baseband modulation bandwidth: 250 MHz (1 dB)
  • Output frequency increment: 10 Hz
  • Functions with external VCO
  • SPI/I2C serial interface
  • Power supply: +5 V/310 mA
  • Function: Mod
  • RF Freq (MHz): 950 to 1575
  • IQ Freq (MHz): 150MHz
  • VGA Range (dB): 47dB
  • Noise Floor (dBm/Hz): -148
  • Voltage Supply (V): 4.75 to 5.25
  • Supply Current : 310mA
  • Package: 56-Lead LFCSP

Of Note ...

This part is not yet released to manufacturing. For samples and more information please contact the RF/IF Components Group.

Part# Function RF Freq (MHz) IQ Freq (MHz) Phase Error (deg) Amplitude Error (dB) VGA Range (dB) Noise Floor (dBm/Hz) Voltage Supply (V) Supply Current Package Price* (1000-4999)
AD630 Demod, Mod dc to 2 - - - - - +/- 15 5 20-Lead DIP $6.25
AD8333 Demod dc to 50 - 0.1 0.05 - -161 +/- 5 44 32-Lead LFCSP $9.06
AD8339 Demod dc to 50 50 1 0.25 - - 4.5 to 5.5 35 40-Lead LFCSP $12.09
AD8340 Vector Mod 700 to 1000 - - - - - 5 130 24-Lead LFCSP $7.59
AD8341 Vector Mod 1500 to 2400 - - - - -150.5 4.75 to 5.25 125 24-Lead LFCSP $7.59
AD8345 Mod 140 to 1000 80 0.5 0.2 - -155 2.7 to 5.5 65 16-Lead Tssop $5.02
AD8346 Mod 800 to 2500 70 1 0.2 - -147 2.7 to 5.5 45 16-Lead Tssop $4.45
AD8347 Demod 800 to 2700 65 1 0.3 69.5 - 2.7 to 5.5 64 28-Lead TSSOP $5.85
AD8348 Demod 50 to 1000 75 0.5 0.25 45 - 2.7 to 5.5 58 28-Lead TSSOP $5.01
AD8349 Mod 700 to 2700 160 0.3 0.1 - -156 5 135 16-Lead Tssop $5.02
ADF9010 Mod 840 to 960 20 - - 0 -158 3.15 to 3.45 360 48-Lead LFCSP -
ADL5370 Mod 250 to 1300 700 - - - -156 4.75 to 5.5 210 24-Lead LFCSP $5.04
ADL5371 Mod 700 to 1300 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5372 Mod 1500 to 2500 700 - - - -158 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5373 Mod 2300 to 3000 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5374 Mod 2800 to 4000 700 - - - -155 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5375 Mod 400 to 6000 500 - - - -161 4.75 to 5.25 190 24-Lead LFCSP $5.04
ADL5380 Demod 400 to 6000 - - - - - - - - $5.28
ADL5382 Demod 700 to 2700 370 0.2 0.05 - - 4.75 to 5.25 220 24-Lead LFCSP $5.28
ADL5385 Mod 50 to 2200 500 0.33 0.03 - -160 4.75 to 5.5 215 24-Lead LFCSP $5.04
ADL5386 Mod 50 to 2200 - - - - -160 4.75 to 5.5 - 40-Lead LFCSP $5.29
ADL5387 Demod 50 to 2000 240 0.4 0.1 - - 4.75 to 5.25 180 24-Lead LFCSP $5.28
ADL5390 Vector Mod 20 to 2400 230 - - - -147 5 130 24-Lead LFCSP $7.59
ADL5590 Mod 869 to 960 - - - - -157 4.75 to 5.25 170 36-Lead LFCSP -
ADL5591 Mod 1805 to 1990 - - - - -157 4.75 to 5.25 170 36-Lead LFCSP -
ADRF6701 Mod 400 to 1300 1,160 1 0.1 - -158 4.75 to 5.25 210 40-Lead LFCSP -
ADRF6702 Mod 1200 to 2400 2,150 1 0.1 - -158 4.75 to 5.25 - 40-Lead LFCSP -
ADRF6703 Mod 1600 to 2600 2,600 0.6 0.05 - -158 4.75 to 5.25 - 40-Lead LFCSP -
ADRF6704 Mod 2200 to 3000 2,900 1 0.1 - -158 4.75 to 5.25 - 40-Lead LFCSP -
ADRF6750 Mod 950 to 1575 150 - - 47 -148 4.75 to 5.25 310 56-Lead LFCSP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

価格、パッケージ&製品状況

Help

モデル名
モデル名はある製品の特定のバージョンを表し、購入やサンプルの入手が可能です。

製品状況
製品状況は製品サイクルにおける現在の状況を示し、以下の4つの段階があります。
  • 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
  • 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
  • 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
  • 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
パッケージ情報
本製品のパッケージ(DIP、SOIC、BGAなど)。評価用ボードはモデルの性能を示すために設計されたボードで、デバイスはこのボード上に収納されています。

パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください

ピン数
ピン数はデバイス上のピンやボール、パッドの数です。ピン配置図および機能についてはデータシートをご覧ください。

動作温度範囲
アナログ・デバイセズの製品モデルは、許容できる動作温度範囲が以下のように規定されています。
モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
  • 商用温度範囲:0~70℃
  • 軍用温度範囲:-55~+125℃
  • 拡張工業用温度範囲(1):-40~+85℃
    拡張工業用温度範囲(2):-40~+105℃
    拡張工業用温度範囲(3):-40~+125℃
価格
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS準拠
環境問題に対応した鉛フリー版も提供しております。詳細については、 鉛フリー情報をご覧ください.

View PCN
これは、この製品の製品変更通知書(PCN)の一覧です。この製品のPCNの詳細は、「PCNを見る」をクリックしてください。また、アナログ・デバイセズのPCNについて詳しくは、 「PCNポリシーについて」をご覧ください。

*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**製品購入よりもサンプル注文の方が早く届く場合があります。入手性については、カートの中の「Availability」の欄をご覧ください。