ITD3020: Low-IF tuner IC for dual-band DAB & FM |
The ITD3020 is a highly integrated CMOS single chip low-IF single-conversion tuner IC for dual-band DAB (Digital audio broadcasting) and FM. It supports Eureka-147 DAB standard along with analog FM. It includes 2 LNAs, 2 RF PGAs, 2 image-rejection down-conversion mixers, a bandwidth adjustable low pass filter, an IF variable gain amplifier, a VCO and a fractional- N PLL, etc. On-chip low phase ...続きを見る
The ITD3020 is a highly integrated CMOS single chip low-IF single-conversion tuner IC for dual-band DAB (Digital audio broadcasting) and FM. It supports Eureka-147 DAB standard along with analog FM. It includes 2 LNAs, 2 RF PGAs, 2 image-rejection down-conversion mixers, a bandwidth adjustable low pass filter, an IF variable gain amplifier, a VCO and a fractional- N PLL, etc. On-chip low phase noise VCO along with high resolution fractional-N frequency synthesizer make in-band phase noise lower than that of any other conventional tuners.
The ITD3020 also includes several regulators, which make it possible to use single 2.85 V power supply. The ITD3020 exhibits ultra low power consumption such as 100 mW. Using small leadless 6 mm × 6 mm 40-Lead QFN package, the ITD3020 is the best solution for highly integrated multituner system and portable application where low power consumption is critical. It has an industry standard I2C serial bus interface. Primary application of the ITD3020 is dual-band DAB/FM mobile phones and the portable DAB/FM receiver.
Product Highlights
Applications
Data Sheet, Rev. PrA, 12/07
| Part# | Mobile TV Standard | Product Description | Power Consumption (mW) | Size (mm²) |
|---|---|---|---|---|
| ADMTV102 | CMMB/DTMB, DVB-H/DVB-T | VHF/UHF RF Tuner | 200 | 5 x 5 |
| ADMTV201 | ISDB-T | Low Power Mobile TV Tuner for ISDB-T | 76 | 2.1 x 2.1 |
| ADMTV202 | ISDB-T | 1seg RF Tuner | 75 | 2.1 x 2.1 |
| ADMTV300 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 70/78 (Band III/L-Band) | 5 x 5 |
| ADMTV315 | T-DMB/DAB | Band-III/L-band/FM Triple-band One-chip Receiver (SoC) | 90/100 (Band III/L-Band) | 7 x 7 |
| ADMTV316 | T-DMB/DAB | Band-III/FM Dual-channel One-chip Receiver (SoC) | 180 (Dual Channel) | 9 x 9 |
| ADMTV340 | CMMB | S-Band RF Tuner | 150 | 5 x 5 |
| ADMTV803 | CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Tuner Multi-Standard DIgital TV | 92/94 (VHF/UHF) | 4 x 4 |
| ADMTV804 | CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Multi-Standard Digital TV Tuner with LDO | 92/94 (VHF/UHF) | 2.1 x 2.1 , 4 x 4 |
| ITD2010 | ISDB-T | 1&3seg Dual Band RF Tuner | 100 | 6 x 6 |
| ITD3010 | T-DMB/DAB | Band-III/FM RF Tuner | 100 | 6 x 6 |
| ITD3020 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 100/160 (Band III/L-Band) | 6 x 6 |
| MTV211 | ISDB-T | 1seg One-chip Receiver (SiP) | 140 | 9 x 9 |
| MTV320 | S-DMB | Diversity S-DMB RF Tuner | 140 | 5 x 5 |
| MTV330 | S/T-DMB | T-DMB/S-DMB One-chip Tuner | 100/140 (T-DMB/S-DMB) | 6 x 6 |