content here.
content here.

ITD2010:  Low Power Mobile TV Tuner IC for ISDB-T

The ITD2010 is a highly integrated CMOS single chip low-IF single-conversion tuner IC for digital TV. It has dual RF inputs as VHF (90 ~ 222 MHz) and UHF (470 ~ 770 MHz). It supports 1-segment and 3-segment of ISDB-T standard. It includes VHF/UHF LNAs, VHF/UHF PGAs, VHF/UHF image-rejection down-conversion mixers, a bandwidth adjustable low pass filter, an IF variable gain amplifier, a VCO and a ...続きを見る

ITD2010:  Low Power Mobile TV Tuner IC for ISDB-T

製品概要

The ITD2010 is a highly integrated CMOS single chip low-IF single-conversion tuner IC for digital TV. It has dual RF inputs as VHF (90 ~ 222 MHz) and UHF (470 ~ 770 MHz). It supports 1-segment and 3-segment of ISDB-T standard. It includes VHF/UHF LNAs, VHF/UHF PGAs, VHF/UHF image-rejection down-conversion mixers, a bandwidth adjustable low pass filter, an IF variable gain amplifier, a VCO and a fractional-N PLL, etc. On-chip low phase noise VCO along with high resolution fractional-N frequency synthesizer make in-band phase noise lower than that of any other conventional tuners.

The ITD2010 exhibits ultra low power consumption, while conventional tuners consume over 1 watt. Using small 40-lead QFN [LFCSP_UQ] package, the ITD2010 is the best solution for highly integrated multi-tuner system and portable application where low power consumption is required. It has an industry standard I2C serial bus interface. Primary application of the ITD2010 is the portable analog/digital terrestrial TV receiver such as mobile TV phone.

Product Highlights

  1. Single chip synthesized tuner for terrestrial digital TV receiver
  2. Low-IF single-conversion architecture which eliminates all SAW filters
  3. Low power consumption: 100 ~ 120 mW

Applications

  • ISDB-T (1-seg, 3-seg) Digital TV for Mobile Phone
  • Digital Terrestrial TV and Set-Top Boxes
  • Low Power Portable TV, PDA, Mobile Phone
    • Single chip synthesized tuner for terrestrial digital TV receiver
    • Low-IF single-conversion architecture which eliminates all SAW filters
    • VHF (90~222 MHz) and UHF (470 ~ 770MHz) dual RF input
    • Operating dynamic range -98 to +10dBm
    • Ultra low power consumption:100~120mW
    • On-chip fast switching fractional-N PLL
    • On-chip low phase noise and wide frequency range VCO
    • On-chip bandwidth-adjustable low pass filter
    • Integrated IF variable gain amplifier for direct connection to digital demodulators
    • Noise/Linearity optimization through internal RF RSSI and AGC loop
    • Adjustable take-over point
    • Ideal for mobile TV receiver, terrestrial set-top-box application

    Functional Block Diagram for ITD2010

    Part# Mobile TV Standard Product Description Power Consumption (mW) Size (mm²)
    ADMTV102 CMMB/DTMB, DVB-H/DVB-T VHF/UHF RF Tuner 200 5 x 5
    ADMTV201 ISDB-T Low Power Mobile TV Tuner for ISDB-T 76 2.1 x 2.1
    ADMTV202 ISDB-T 1seg RF Tuner 75 2.1 x 2.1
    ADMTV300 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 70/78 (Band III/L-Band) 5 x 5
    ADMTV315 T-DMB/DAB Band-III/L-band/FM Triple-band One-chip Receiver (SoC) 90/100 (Band III/L-Band) 7 x 7
    ADMTV316 T-DMB/DAB Band-III/FM Dual-channel One-chip Receiver (SoC) 180 (Dual Channel) 9 x 9
    ADMTV340 CMMB S-Band RF Tuner 150 5 x 5
    ADMTV803 CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Tuner Multi-Standard DIgital TV 92/94 (VHF/UHF) 4 x 4
    ADMTV804 CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Multi-Standard Digital TV Tuner with LDO 92/94 (VHF/UHF) 2.1 x 2.1 , 4 x 4
    ITD2010 ISDB-T 1&3seg Dual Band RF Tuner 100 6 x 6
    ITD3010 T-DMB/DAB Band-III/FM RF Tuner 100 6 x 6
    ITD3020 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 100/160 (Band III/L-Band) 6 x 6
    MTV211 ISDB-T 1seg One-chip Receiver (SiP) 140 9 x 9
    MTV320 S-DMB Diversity S-DMB RF Tuner 140 5 x 5
    MTV330 S/T-DMB T-DMB/S-DMB One-chip Tuner 100/140 (T-DMB/S-DMB) 6 x 6