AD9928
最終販売Dual Channel 14-Bit CCD Signal Processor with V-Driver and Precision Timing Generator
- 製品モデル
- 2
- 1Ku当たりの価格
- 価格は未定
製品情報
- Registers similar to AD9920A and AD9990
- Timing generator with 18-channel V-driver
- Serial data output with reduced range LVDS interface
- 1.8 V dual AFE core
- Correlated double sampler (CDS) with −3 dB, 0 dB, +3 dB, and +6 dB gain
- 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
- 14-bit, 40 MHz analog-to-digital converter (ADC)
- Please see data sheet for additional features.
The AD9928 is a highly integrated CCD signal processor for digital still camera applications. It includes a dual analog front end with analog-to-digital conversion, combined with a full-function programmable timing generator and 18-channel vertical driver (V-driver) for a 2-channel output CCD. The timing generator is capable of supporting up to 24 vertical clock signals internally, and the on-chip V-driver supports up to 18 high voltage outputs. A Precision Timing™ core allows adjustment of high speed clocks with approximately 390 ps resolution at 40 MHz operation. The AD9928 also contains eight general-purpose outputs, which can be used for shutter and system functions.
Each analog front end includes black level clamping, CDS, VGA, and a 14-bit ADC. The timing generator provides all the necessary CCD clocks: RG, H-clocks, V-clocks, sensor gate pulses, substrate clock, and substrate bias control.
The AD9928 is specified over an operating temperature range of –25°C to +85°C.
APPLICATIONS
- Digital still cameras
- Medical imaging
- Industrial cameras
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| AD9928BBCZ | 128-Ball CSPBGA (9mm x 9mm x 1.4mm) | ||
| AD9928BBCZRL | 128-Ball CSPBGA (9mm x 9mm x 1.4mm) |
| 製品モデル | 製品ライフサイクル | PCN |
|---|---|---|
|
3 9, 2015 - 14_0249 Assembly Transfer of Select CSP_BGA Products to STATS ChipPAC Korea Plant 3 |
||
| AD9928BBCZ | ||
| AD9928BBCZRL | ||
|
3 16, 2011 - 10_0105 Conversion to Laser Marking for the BGA Packages (Single Grades) |
||
| AD9928BBCZ | ||
| AD9928BBCZRL | ||
これは最新改訂バージョンのデータシートです。