AD7152:  12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels)

The AD7152/AD7153 are 12-bit sigma-delta (Σ-Δ) capacitance-to-digital converters (CDCs). The capacitance to be measured is connected directly to the device inputs. The architecture features inherent ...続きを見る

AD7152:  12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels)

製品概要

The AD7152/AD7153 are 12-bit sigma-delta (Σ-Δ) capacitance-to-digital converters (CDCs). The capacitance to be measured is connected directly to the device inputs. The architecture features inherent high resolution (12-bit no missing codes, up to 12-bit effective resolution) and high linearity (±0.05%). The AD7152/AD7153 have four capacitance input ranges per operation mode, ±0.25 pF to ±2 pF in differential mode and 0.5 pF to 4 pF in single-ended mode.

The AD7152/AD7153 can accept up to 5 pF common-mode capacitance (not changing), which can be balanced by a programmable on-chip, digital-to-capacitance converter (CAPDAC).

The AD7153 has one capacitance input channel, while the AD7152 has two channels. Each channel can be configured as single-ended or differential. The AD7152/AD7153 are designed for floating capacitive sensors.

The AD7152/AD7153 have a 2-wire, I2C®-compatible serial interface. Both parts can operate with a single power supply from 2.7 V to 3.6 V. They are specified over the temperature range of −40°C to +85°C and are available in a 10-lead MSOP package.

Applications

  • Automotive, industrial, and medical systems for
  • Pressure measurement
    Position sensing
    Level sensing
    Flowmeters
    Humidity sensing

    Data Sheet, Rev. 0, 5/08

    Features

    Capacitance-to-digital converters

    • Interfaces to floating sensors
    • Resolution down to 0.25 fF (that is, up to 12 ENOB)
    • Linearity: 0.05%
    • Common-mode (not changing) capacitance up to 5 pF
    • Internal clock oscillator
    • 2-wire serial interface (I2C-compatible)
    • Power 2.7 V to 3.6 V single-supply operation 100 μA current consumption
    • See Data Sheet for Additional Information

    Diagrams

    AD7152 Diagram
    Functional Block Diagram for AD7152

    その他の製品を探す

    AD7156 - Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter

    新製品情報のRSSフィードを取得
    Part# Resolution (Bits) T-Put Rate # Chan Supply V Pwr Diss (max) Input Base C (pF Max) Cin Range (pF) Pkg Type Price* (1000-4999) Product Description Interface
    AD7142 16 27.8SPS 14 Single(+2.6 to +3.6), Single(+2.7), Single(+3), Single(+3.3) 3.6mW 20 ±2 CSP $1.37 CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with SPI or I2C Interface I²C/Ser 2-Wire, Ser, SPI
    AD7143 16 43.5SPS 8 Single(+2.6 to +3.6) 3.6mW 20 ±2 CSP $1.25 CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface I²C/Ser 2-Wire, Ser
    AD7147 16 111SPS 13 Single(+3), Single(+3.3) 3.6mW 20 ±8 CSP $1.30 CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors I²C/Ser 2-Wire, Ser, SPI
    AD7148 16 4SPS 8 Multi(+3.3Anlg, +3.3Dig) 3.3mW 20 ±8 CSP $1.21 Programmable Touch Controller for Single Electrode Capacitance Sensors I²C/Ser 2-Wire, Ser
    AD7150 12 100SPS 2 Single(+2.7 to +3.6) 0.43mW 10 ±4 SOP $1.37 Ultra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications I²C/Ser 2-Wire, Ser
    AD7151 12 100SPS 1 Single(+2.7 to +3.6) 0.3mW 10 ±4 SOP $1.37 Ultra-Low Power, 1-Ch, Capacitance Converter for Proximity Sensing Applications I²C/Ser 2-Wire, Ser
    AD7156 12 100SPS 2 Single(+1.8), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6) 306µW - - CSP $1.25 Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter I²C/Ser 2-Wire, Ser
    AD7745 24 90SPS 1 Single(+2.7 to +5.25) 4.25mW 17 ±4 SOP $4.66 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor I²C/Ser 2-Wire, Ser
    AD7746 24 90SPS 2 Single(+2.7 to +5.25) 4.25mW 17 ±4 SOP $5.01 24-bit, Cap-to-Dig Conv. w/ 2 SE/Diff Capacitive Input Ch for interface to Dual Electrode Cap Sensor I²C/Ser 2-Wire, Ser
    AD7747 24 45.5SPS 1 Single(+2.7 to +5.25) 4.25mW 17 ±8 SOP $4.66 24-bit, Cap-to-Dig Conv w/1 SE/Diff Capacitive Input Ch for interface to Single Electrode Cap Sensor I²C/Ser 2-Wire, Ser

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    価格、パッケージ&製品状況

    Help

    モデル名
    モデル名はある製品の特定のバージョンを表し、購入やサンプルの入手が可能です。

    製品状況
    製品状況は製品サイクルにおける現在の状況を示し、以下の4つの段階があります。
    • 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
    • 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
    • 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
    • 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
    パッケージ情報
    本製品のパッケージ(DIP、SOIC、BGAなど)。評価用ボードはモデルの性能を示すために設計されたボードで、デバイスはこのボード上に収納されています。

    パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください

    ピン数
    ピン数はデバイス上のピンやボール、パッドの数です。ピン配置図および機能についてはデータシートをご覧ください。

    動作温度範囲
    アナログ・デバイセズの製品モデルは、許容できる動作温度範囲が以下のように規定されています。
    モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
    • 商用温度範囲:0~70℃
    • 軍用温度範囲:-55~+125℃
    • 拡張工業用温度範囲(1):-40~+85℃
      拡張工業用温度範囲(2):-40~+105℃
      拡張工業用温度範囲(3):-40~+125℃
    価格
    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do t