AD7151: Ultra-Low Power, 1-Channel, Capacitance Converter for Proximity Sensing
The AD7151 delivers a complete signal processing solution for capacitive proximity sensors, featuring an ultra-low power converter with fast response time. The AD7150 is a two-channel alternative to ...続きを見る
AD7151: Ultra-Low Power, 1-Channel, Capacitance Converter for Proximity Sensing
製品概要
The AD7151 delivers a complete signal processing solution for capacitive proximity sensors, featuring an ultra-low power converter with fast response time. The AD7150 is a two-channel alternative to the AD7151.
The AD7151 uses Analog Devices, Inc., capacitance-to-digital converter (CDC) technology, which combines features important for interfacing to real sensors, such as high input sensitivity and high tolerance of both input parasitic ground capacitance and leakage current.
The integrated adaptive threshold algorithm compensates for any variations in the sensor capacitance due to environmental factors like humidity and temperature or due to changes in the dielectric material over time.
By default, the AD7151 operates in standalone mode using the fixed power-up settings and indicates detection on a digital output. Alternatively, the AD7151 can be interfaced to a microcontroller via the serial interface, the internal registers can be programmed with user-defined settings, and the data and status can be read from the part.
The AD7151 operates with a 2.7 V to 3.6 V power supply. It is specified over the temperature range −40°C to +85°C.
Applications
- Proximity sensing
- Contactless switching
- Position detection
- Level detection
Features
- Ultra-low power
2.7 V to 3.6 V, 70 µA - Response time: 10 ms
- Adaptive environmental compensation
- 1 capacitance input channel
Sensor capacitance (CSENS) 0 up to 13 pF
Sensitivity to 1 fF - EMC tested
- 2 modes of operation
Standalone with fixed settings
Interfaced to a microcontroller for user-defined settings - Proximity detection output flag
- 2-wire serial interface (I2C-compatible)
- Operating temperature
−40°C to +85°C - 10-lead MSOP package
Diagram
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
Ultra-Low Power, 1-Channel, Capacitance Converter for Proximity Sensing
AD7151 に関するその他のブロック図
Ultra-Low Power, 1-Channel, Capacitance Converter for Proximity Sensing
AD7151 Pin Configuration
Functional Block Diagram for AD7151
AD7156 - Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter
| Part# | Resolution (Bits) | T-Put Rate | # Chan | Supply V | Pwr Diss (max) | Input Base C (pF Max) | Cin Range (pF) | Pkg Type | Price* (1000-4999) | Product Description | Interface |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7142 | 16 | 27.8SPS | 14 | Single(+2.6 to +3.6), Single(+2.7), Single(+3), Single(+3.3) | 3.6mW | 20 | ±2 | CSP | $1.37 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with SPI or I2C Interface | I²C/Ser 2-Wire, Ser, SPI |
| AD7143 | 16 | 43.5SPS | 8 | Single(+2.6 to +3.6) | 3.6mW | 20 | ±2 | CSP | $1.25 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface | I²C/Ser 2-Wire, Ser |
| AD7147 | 16 | 111SPS | 13 | Single(+3), Single(+3.3) | 3.6mW | 20 | ±8 | CSP | $1.30 | CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors | I²C/Ser 2-Wire, Ser, SPI |
| AD7148 | 16 | 4SPS | 8 | Multi(+3.3Anlg, +3.3Dig) | 3.3mW | 20 | ±8 | CSP | $1.21 | Programmable Touch Controller for Single Electrode Capacitance Sensors | I²C/Ser 2-Wire, Ser |
| AD7150 | 12 | 100SPS | 2 | Single(+2.7 to +3.6) | 0.43mW | 10 | ±4 | SOP | $1.37 | Ultra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications | I²C/Ser 2-Wire, Ser |
| AD7151 | 12 | 100SPS | 1 | Single(+2.7 to +3.6) | 0.3mW | 10 | ±4 | SOP | $1.37 | Ultra-Low Power, 1-Ch, Capacitance Converter for Proximity Sensing Applications | I²C/Ser 2-Wire, Ser |
| AD7156 | 12 | 100SPS | 2 | Single(+1.8), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6) | 306µW | - | - | CSP | $1.25 | Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter | I²C/Ser 2-Wire, Ser |
| AD7745 | 24 | 90SPS | 1 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±4 | SOP | $4.66 | 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
| AD7746 | 24 | 90SPS | 2 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±4 | SOP | $5.01 | 24-bit, Cap-to-Dig Conv. w/ 2 SE/Diff Capacitive Input Ch for interface to Dual Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
| AD7747 | 24 | 45.5SPS | 1 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±8 | SOP | $4.66 | 24-bit, Cap-to-Dig Conv w/1 SE/Diff Capacitive Input Ch for interface to Single Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD7151 モデル一覧
| モデル | 製品状況 | パッケージ | ピン数 | 動作 温度範囲 |
価格* (1000 pcs.) |
Production** Availability |
RoHS互換 | サンプル・カート | 購入カート |
|---|---|---|---|---|---|---|---|---|---|
| AD7151BRMZ | 製造中 | 10 ld MSOP | 10 | 工業用 | $1.37 | 12/05/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| AD7151BRMZ-REEL | 製造中 | 10 ld MSOP | 10 | 工業用 | $1.37 | - |
Y
成分表 |
お問い合わせ | カートに入れる |
Help
- 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
- 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
- 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
- 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください
モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
- 商用温度範囲:0~70℃
- 軍用温度範囲:-55~+125℃
- 拡張工業用温度範囲(1):-40~+85℃
拡張工業用温度範囲(2):-40~+105℃
拡張工業用温度範囲(3):-40~+125℃


Close