See what 40 years of data acquisition expertise can do for your instrumentation designs.
Engineers working on data acquisition applications depend on Analog Devices converters and amplifiers to meet high performance, low power, and small footprint design demands and customer expectations. And we’ve enhanced our industry-leading IC instrumentation portfolio by adding components such as high speed digital isolators. The result is unmatched component functionality, reliability, and compatibility with proven specifications to shorten the design process.
Featured Products
- AD8250: 10 MHz, 20 V/μs, G = 1, 2, 5, 10 iCMOS® Programmable Gain Instrumentation Amplifier
- AD8251: 10 MHz, 20 V/μs, G = 1, 2, 4, 8 iCMOS® Programmable Gain Instrumentation Amplifier
- AD8253: 10 MHz, 20 V/μs, G = 1, 10, 100, 1000 iCMOS® Programmable Gain Instrumentation Amplifier
- OP2177: Precision, Dual, Low Noise Low Input Bias Current Operational Amplifiers
- AD7792: 3-Channel, Low Noise, Low Power, 16-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
- AD7793: 3-Channel, Low Noise, Low Power, 24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
- AD7626: 16-Bit, 10MSPS PulSAR Differential ADC
- AD9246: 14-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Analog-to-Digital Converter
- ADuM140x: Quad-Channel Digital Isolator (4/0 Channel Directionality)
Signal Chain
Online Videos
Solutions Bulletins
- Digital-to-Analog Converters ICs Volume 8, Issue 5
- Peripherals Support ICs Volume 8, Issue 3
- Analog-to-Digital Converters ICs Volume 8, Issue 1
- Amplifiers ICs Volume 8, Issue 2
Press Releases
- 10 MHz Digitally Programmable Instrumentation Amplifier Achieves Gain Of 1,000
- Analog Devices’ 16-Bit, 10-Msps SAR Converter Surpasses Industry Performance Benchmark
- Analog Devices Introduces Four-Channel, Single-Package Solution For Data And Power Isolation
- Analog Devices’ 120-Milliwatt ADC Driver Features Industry’s Best Distortion Performance And Lowest Power Consumption At 70 Mhz