AD7262: 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
The AD7262/AD7262-5 are dual, 12-bit, high speed, low power, successive approximation ADCs that operate from a single 5 V power supply. The AD7262 features throughput rates of up to 1 MSPS per on-chip ...続きを見る
AD7262: 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
製品概要
The AD7262/AD7262-5 are dual, 12-bit, high speed, low power, successive approximation ADCs that operate from a single 5 V power supply. The AD7262 features throughput rates of up to 1 MSPS per on-chip ADC. The AD7262-5 features throughput rates of up to 500 kSPS. Two complete ADC functions allow simultaneous sampling and conversion of two channels. Each ADC is preceded by a true differential analog input with a PGA. There are 14 gain settings available: ×1, ×2, ×3, ×4, ×6, ×8, ×12, ×16, ×24, ×32, ×48, ×64, ×96, and ×128.
The AD7262/AD7262-5 contain four comparators. Comparator A and Comparator B are optimized for low power, while Compara-tor C and Comparator D have fast propagation delays. The AD7262/AD7262-5 feature a calibration function to remove any device offset error and programmable gain adjust registers to allow for input path (for example, sensor) offset and gain compensation. The AD7262/AD7262-5 have an on-chip 2.5 V reference that can be disabled if an external reference is preferred.
The AD7262/AD7262-5 are ideally suited for monitoring small amplitude signals from a variety of sensors. They include all the functionality needed for monitoring the position feedback signals from a variety of analog encoders used in motor control systems.
Product Highlights
- Integrated PGA with a variety of flexible gain settings to allow detection and conversion of low level analog signals.
- Each PGA is followed by a dual simultaneous sampling ADC, featuring throughput rates of 1 MSPS per ADC for the AD7262. The conversion results of both ADCs are simultaneously available on separate data lines or in succes-sion on one data line if only one serial port is available.
- Four integrated comparators that can be used to count signals from pole sensors in motor control applications.
- Internal 2.5 V reference.
Features
- Dual simultaneous sampling 12-bit, 2-channel ADC
- True differential analog inputs
- Programmable gain stage:
×1, ×2, ×3, ×4, ×6, ×8, ×12, ×16, ×24, ×32, ×48, ×64, ×96, ×128 - Throughput rate per ADC
1 MSPS for AD7262
500 kSPS for AD7262-5
- Analog input impedance: >1 GΩ
- Wide input bandwidth
−3 dB bandwidth: 1.7 MHz at gain = 2 - 4 on-chip comparators
- Please see data sheet for additional features
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
AD7262 に関するその他のブロック図
1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
AD7262 Pin Configuration
Functional Block Diagram for AD7262