AD7506
NOT RECOMMENDED FOR NEW DESIGNSCMOS 8- and 16-Channel Analog Multiplexer
- Part Models
- 3
- 1ku List Price
- Starting From $33.71
Overview
- Ron: 300Ω
- Power Dissipation: 1.5mW
- TTL/DTL/CMOS Direct Interface
- Break-Before-Make Switching
- Standard 28-pin DIPs and 28-Terminal
- Surface Mount Packages
The AD7506 is a monolithic CMOS 16-channel analog multiplexer packaged in a 28-terminal surface mount package. It switches a common output to one of 16 inputs, depending on the state of four address lines and an "enable". The AD7507 is identical to the AD7506 except it has two outputs switches to two of 16 inputs depending on three binary address states and an "enable".
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7506JNZ | 28 ld PDIP | ||
| AD7506KNZ | 28-Lead PDIP | ||
| AD7506SCHIPS | DIE |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7506JNZ | PRODUCTION | |
| AD7506KNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7506JNZ | PRODUCTION | |
| AD7506KNZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.