ADG709: CMOS Low Voltage, 3 Ω 4-Channel Multiplexer
The ADG709 is a low voltage, CMOS analog multiplexer comprising four differential channels. The ADG709 switches one of four differential inputs to a common differential output as determined by the ...More
See also ADG759 in 20-Lead Chip Scale Packages.
ADG709: CMOS Low Voltage, 3 Ω 4-Channel Multiplexer
Product Description
The ADG709 is a low voltage, CMOS analog multiplexer comprising four differential channels. The ADG709 switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines A0 and A1. An EN input is used to enable or disable the device. When disabled, all channels are switched OFF.
Low power consumption and operating supply range of 1.8 V to 5.5 V make the ADG709 ideal for battery-powered, portable instruments. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels.
The ADG709 is available in a 16-lead TSSOP package. The ADG708 is an eight Channel Multiplexer.
- Data Sheet Rev B, 09/2006 (pdf 757kB)
- (About Data Sheets)
Features
- 1.8 V to 5.5 V Single Supply
- ± 2.5 V Dual Supply
- 3 Ω On-Resistance
- 0.75 Ω On-Resistance Flatness
- 100 pA Leakage Currents
- 14 ns Switching Times
- Single 8-to-1 Multiplexer ADG708
- Differential 4-to-1 Multiplexer ADG709
- 16-Lead TSSOP Package
- Low Power Consumption
- TTL/CMOS-Compatible Inputs
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADG709
CMOS Low Voltage, 3 Ω 4-Channel Multiplexer
Functional Block Diagram for ADG709
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.51 |
| ADG784 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | Chip Scale Pkg, USB Compatible | 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg | $1.47 |
| ADG794 | (2:1) x 4 | Parallel | No | 7 |