Add to Signal Chain Designer

ADN4604:  X-STREAM™ 4.25 Gbps, 16 × 16, Digital Crosspoint Switch

Product Details


The ADN4604 is a 16 × 16 asynchronous, protocol agnostic, digital crosspoint switch, with 16 differential PECL-/CML-compatible inputs and 16 differential CML outputs.

The ADN4604 is optimized for nonreturn-to-zero (NRZ) signaling with data rates of up to 4.25 Gbps per port. Each port offers a fixed level of input equalization and programmable output swing and output preemphasis.

The ADN4604 nonblocking switch core implements a 16 × 16 crossbar and supports independent channel switching through the serial control interface. The ADN4604 has low latency and very low channel-to-channel skew.

An I2C® or SPI interface is used to control the device and provide access to advanced features, such as additional levels of preemphasis and output disable.

The ADN4604 is packaged in a 100-lead TQFP package and operates from −40°C to +85°C.

Applications

  • Fiber optic network switching
  • High speed serial backplane routing to OC-48 with FEC
  • XAUI: 10GBASE-KX4
  • Gigabit Ethernet over backplane: 1000BASE-KX
  • 1×, 2×, and 4× Fibre Channel
  • InfiniBand®
  • Digital video (HDMI, DVI, DisplayPort, 3G-/HD-/SD-SDI)
  • Data storage networks
  • FEATURES and BENEFITS

    • DC to 4.25 Gbps per port NRZ data rate
    • Programmable receive equalization
    • Programmable transmit preemphasis/deemphasis
    • Low power: 130 mW per channel at 3.3 V (outputs enabled)
    • 16 × 16, fully differential, nonblocking array
    • Low jitter, typically 20 ps
    • Flexible I/O supply range
    • DC- or ac-coupled differential CML inputs
    • Programmable CML output levels
    • Per-lane input P/N pair inversion for routing ease
    • 50 Ω on-chip I/O termination
    • Supports 8b/10b, scrambled or uncoded NRZ data
    • See data sheet for additional Features

    Functional Block Diagram for ADN4604

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADN4604 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADN4604-EVALZ Status: Production Evaluation Board $195.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices

    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close