content here.
content here.

AD8158:  6.5 Gbps Quad Buffer Mux/Demux

The AD8158 is an asynchronous, protocol-agnostic, quad-lane 2:1 switch with a total of 12 differential CML inputs and 12 differential CML outputs. The signal path supports NRZ signaling with data rates up to 6.5 Gbps per lane. Each lane offers programmable receive equalization, programmable output pre-emphasis, programmable output levels, and loss-of-signal detection.

The nonblocking ...More

AD8158:  6.5 Gbps Quad Buffer Mux/Demux

Product Description

The AD8158 is an asynchronous, protocol-agnostic, quad-lane 2:1 switch with a total of 12 differential CML inputs and 12 differential CML outputs. The signal path supports NRZ signaling with data rates up to 6.5 Gbps per lane. Each lane offers programmable receive equalization, programmable output pre-emphasis, programmable output levels, and loss-of-signal detection.

The nonblocking switch-core of the AD8158 implements a 2:1 multiplexer and 1:2 demultiplexer per lane and supports independent lane switching through the four select pins, SEL[3:0]. Each port is a four-lane link. Every lane implements an asynchronous path supporting dc to 6.5 Gbps NRZ data, fully independent of other lanes. The AD8158 has low latency and very low lane-to-lane skew.

The main application of the AD8158 is to support redundancy on both the backplane and the line interface sides of a serial link. The demultiplexing path implements unicast and bicast capability, allowing the part to support either 1 + 1 or 1:1 redundancy.

The AD8158 is also suited for testing high speed serial links because of its ability to duplicate incoming data. In a port-monitoring application, the AD8158 can maintain link-connectivity with a pass-through connection from Port C to Port A while sending a duplicate copy of the data to test equipment on Port B.

The rich feature set of the AD8158 can be controlled either through external toggle pins or by setting on-chip control registers through the I2C® interface.

Applications

  • Low cost redundancy switch
  • SONET OC48/SDH16 and lower data rates
  • XAUI/GbE/FC/Infiniband over backplane
  • OIF CEI 6.25 Gbps over backplane
  • Serial data-level shift
  • 4-/8-/12-lane equalizers or redrivers

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Quad 2:1 mux/1:2 demux
  • Optimized for dc to 6.5 Gbps NRZ data
  • Per-lane P/N pair inversion for routing ease
  • Programmable input equalization
    Compensates up to 40 inches of FR4
  • Loss-of-signal detection
  • Programmable output pre-emphasis up to 12 dB
  • Programmable output levels with squelch and disable
  • See Data Sheet for Additional Information
  • Type: 4 x 2:1/1:2 Mux-deMux
  • Voltage Supply Level: CML
  • Supply Current : 850mA
  • Prop Delay (ps): 700ps
  • Output Rise/Fall (ps): 62ps
  • Control Interface: I2C

Functional Block Diagram for AD8158

Part# Type Data Rate (Gbps) Pos Supply Supply Current Prop Delay (ps) Input Swing (mV p-p) Output Rise/Fall (ps) Price* (1000-4999)
AD8150 33 x 17 1.5 +3.3V to +5V 400 650 200-1000 100 $79.95
AD8151 33 x 17 3.2 +3.3V to +5V 425 650 200-1000 100 $90.07
AD8152 34 x 34 3.2 +2.5V to +3.3V 800 660 50-1000 100 $140.67
AD8153 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 31 640 200-2000 85 $5.52
AD8155 2:1/1:2 Mux-deMux 6.5 +1.8V to +3.3V 850 700 200-2000 62 $16.95
AD8156 4 x 4 6.25 +3V to +3.6V 120 1000 200-2000 75 $13.11
AD8158 4 x 2:1/1:2 Mux-deMux 6.5 +1.8V to +3.3V 850 700 200-2000 62 $19.18
AD8159 4 x 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 320 600 200-2000 100 $12.09
ADN4600 8 x 8 4.25 +1.8V to +3.3V 565 1000 300-2000 75 $24.95
ADN8102 4 x 4 3.75 +1.8V to +3.3V 586 1000 300-2000 75 $14.62

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.