content here.
content here.

AD8150:  1.5 Gb/s, 33x17 Digital Crosspoint Switch

AD81501 is a member of the Xstream line of products and is a breakthrough in digital switching, offering a large switch array (33 x 17) on very little power, typically less than 1.5 W. Additionally, it operates at data rates in excess of 1.5 Gbps per port, making it suitable for HDTV applications. Further, the pricing of the AD8150 makes it affordable enough to be used for SD ...More

AD8150:  1.5 Gb/s, 33x17 Digital Crosspoint Switch

Product Description

AD81501 is a member of the Xstream line of products and is a breakthrough in digital switching, offering a large switch array (33 x 17) on very little power, typically less than 1.5 W. Additionally, it operates at data rates in excess of 1.5 Gbps per port, making it suitable for HDTV applications. Further, the pricing of the AD8150 makes it affordable enough to be used for SD applications as well. The AD8150 is also useful for OC-24 optical network switching.

The AD8150's flexible supply voltages allow the user to operate with either PECL or ECL data levels and will even operate down to 3.3 V for further power reduction. The control interface is CMOS/TTL compatible (3 V to 5 V).

Its fully differential signal path reduces jitter and crosstalk while allowing the use of smaller single-ended voltage swings.

The AD8150 is offered in a 184-lead LQFP package that operates over the industrial temperature range of 0°C to +85°C.

1Patent pending.

  • Low cost
  • 33 x 17, fully differential, non-blocking array
  • >1.5 Gbps per port NRZ data rate
  • Wide power supply range: +5 V, +3.3 V, -3.3 V, -5 V
  • Low power
    400 mA (outputs enabled)
    30 mA (outputs disabled)
  • PECL and ECL compatible
  • CMOS/TTL-level control inputs: 3 V to 5 V
  • Low jitter: <50 ps p-p
  • No heat sinks required
  • Programmable output current
    Optimize termination impedance
    User controlled voltage at the load
    Minimize power dissipation
  • Individual output disable for busing and building
  • Larger arrays
  • Type: 33 x 17
  • Voltage Supply Level: ECL or PECL
  • Supply Current : 400mA
  • Prop Delay (ps): 650ps
  • Output Rise/Fall (ps): 100ps
  • Control Interface: CMOS/TTL Parallel

Functional Block Diagram for AD8150

OF NOTE ...

To have technical information on the AD8150 mailed to you, simply contact our Literature Fulfillment Center by calling 1-800-ANALOGD (262-5643).

If you have additional questions or comments, contact the Xstream Design Group, supplying your name, company, mailing address, telephone/fax numbers, and email address … as well as a brief description of your application.

Part# Type Data Rate (Gbps) Pos Supply Supply Current Prop Delay (ps) Input Swing (mV p-p) Output Rise/Fall (ps) Price* (1000-4999)
AD8150 33 x 17 1.5 +3.3V to +5V 400 650 200-1000 100 $79.95
AD8151 33 x 17 3.2 +3.3V to +5V 425 650 200-1000 100 $90.07
AD8152 34 x 34 3.2 +2.5V to +3.3V 800 660 50-1000 100 $140.67
AD8153 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 31 640 200-2000 85 $5.52
AD8155 2:1/1:2 Mux-deMux 6.5 +1.8V to +3.3V 850 700 200-2000 62 $16.95
AD8156 4 x 4 6.25 +3V to +3.6V 120 1000 200-2000 75 $13.11
AD8158 4 x 2:1/1:2 Mux-deMux 6.5 +1.8V to +3.3V 850 700 200-2000 62 $19.18
AD8159 4 x 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 320 600 200-2000 100 $12.09
ADN4600 8 x 8 4.25 +1.8V to +3.3V 565 1000 300-2000 75 $24.95
ADN8102 4 x 4 3.75 +1.8V to +3.3V 586 1000 300-2000 75 $14.62

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.