Add to Signal Chain Designer

ADG836L:  0.5 Ω CMOS 1.65 V to 3.6 V Dual SPDT/2:1 MUX w/Guaranteed Leakage Performance

Product Details

The ADG836L is a low voltage CMOS device containing two independently selectable single-pole, double-throw (SPDT) switches. This device offers ultralow on resistance of less than 0.8 Ω over the full temperature range. The ADG836L is fully specified for 3.3 V, 2.5 V, and 1.8 V supply operation.

Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. The ADG836L exhibits break-before-make switching action.

The ADG836L is available in 10-lead package.

FEATURES and BENEFITS

  • 0.5 Ω Typical on Resistance
  • 0.8 Ω Maximum on Resistance at 125°C
  • Automotive Temperature Range: –40°C to +125°C
  • Guaranteed Leakage Specifications up to 125°C
  • 1.65 V to 3.6 V Operation
  • High Current Carrying Capability: 300 mA Continuous
  • Rail-to-Rail Switching Operation
  • Fast Switching Times <20 ns
  • Typical Power Consumption (<0.1 µW)

Functional Block Diagram for ADG836L

Documentation

Title Content Type File Type
ADG836L:  0.5 Ω CMOS 1.65 V to 3.6 V Dual SPDT/2:1 MUX Data Sheet  (Rev A, 05/2004) (pdf, 412 kB) Data Sheets PDF
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG836L Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG836LYRM Status: Production 10 ld MSOP 10 Ind Tube, 50 $1.41 $1.14 N  Material Info PCN Purchase
ADG836LYRM-REEL Status: Production 10 ld MSOP 10 Ind Reel, 3000 - $1.14 N  Material Info PCN Purchase
ADG836LYRM-REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $1.14 N  Material Info PCN Purchase
ADG836LYRMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $1.21 $0.99 Y  Material Info PCN Purchase Sample
ADG836LYRMZ-REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $0.99 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close