Add to Signal Chain Designer

ADG713:  CMOS Low Voltage 2.5 Ω Quad SPST Switch

Product Details

The ADG713 is a monolithic CMOS device containing four independently selectable switches. It is designed on an advanced submicron process that provides low power dissipation yet gives high switching speed, low on resistance, low leakage currents and high bandwidth.

The ADG713 operates from a single +1.8 V to +5.5 V supply, making it ideal for use in battery powered instruments and with the new generation of DACs and ADCs from Analog Devices. Fast switching times and high bandwidth make the part suitable for video signal switching.

The ADG713 contains two switches whose digital control logic is similar to the ADG711, while the logic is inverted on the other two switches. Each switch conducts equally well in both directions when ON. The ADG713 exhibits break-before-make switching action.

The ADG713 is available in 16-lead TSSOP and 16-lead SOIC packages.

FEATURES and BENEFITS

  • 1.8 V to 5.5 V Single Supply
  • 2.5 O (Typ) On Resistance
  • Low On-Resistance Flatness
  • -3 dB Bandwidth >200 MHz
  • Rail-to-Rail Operation
  • 16-Lead TSSOP/SOIC packages
  • Fast Switching Times
    tON 16 ns
    tOFF 10 ns
  • Typical Power Consumption
    (<0.01 µW )
  • TTL/CMOS Compatible

Functional Block Diagram for ADG713

Documentation

Title Content Type File Type
ADG711/ADG712/ADG713: CMOS Low Voltage 4 Ω Quad SPST Switches Data Sheet  (Rev B, 06/2011) (pdf, 194 kB) Data Sheets PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Technical Articles HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADG713 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG713 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG713BR-REEL Status: Contact ADI 16 ld SOIC 16 Ind Reel, 2500 - $1.10 N  Material Info PCN Purchase
ADG713BRU-REEL Status: Production 16 ld TSSOP 16 Ind Reel, 2500 - $1.10 N  Material Info PCN Purchase
ADG713BRU-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $1.10 N  Material Info PCN Purchase
ADG713BRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $1.17 $0.96 Y  Material Info PCN Purchase Sample
ADG713BRUZ-REEL Status: Production 16 ld TSSOP 16 Ind Reel, 2500 - $0.96 Y  Material Info PCN Purchase
ADG713BRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $0.96 Y  Material Info PCN Purchase
ADG713BRZ Status: Production 16 ld SOIC 16 Ind Tube, 48 $1.17 $0.96 Y  Material Info PCN Purchase Sample
ADG713BRZ-REEL Status: Production 16 ld SOIC 16 Ind Reel, 2500 - $0.96 Y  Material Info PCN Purchase
ADG713BRZ-REEL7 Status: Production 16 ld SOIC 16 Ind Reel, 1000 - $0.96 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close