Add to Signal Chain Designer

ADG613:  1 pC Charge Injection, 100 pA Leakage, CMOS, ±5 V/+5 V/+3 V, Quad SPST Switches

Product Details

The ADG611/ADG612/ADG613 are monolithic CMOS devices containing four independently selectable switches. These switches offer ultralow charge injection of 1 pC over the full input signal range and typical leakage currents of 10 pA at 25°C.

The devices are fully specified for ±5 V, +5 V, and +3 V supplies. Each contains four independent single-pole, single-throw (SPST) switches. The ADG611 and ADG612 differ only in that the digital control logic is inverted. The ADG611 switches are turned on with a logic low on the appropriate control input, whereas a logic high is required to turn on the switches of the ADG612. The ADG613 contains two switches with digital control logic similar to that of the ADG611 and two switches in which the logic is inverted.

Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. The ADG613 exhibits break-before-make switching action. The ADG611/ADG612/ADG613 are available in a small, 16-lead TSSOP package, and the ADG611 is also available in a 16-lead SOIC package.

Product Highlights

  1. Ultralow charge injection (1 pC typically).
  2. Dual ±2.7 V to ±5.5 V or single +2.7 V to +5.5 V operation.
  3. Automotive temperature range: −40°C to +125°C.
  4. Small, 16-lead TSSOP and SOIC packages.

Applications

  • Automatic test equipment
  • Data acquisition systems
  • Battery-powered systems
  • Communications systems
  • Sample-and-hold systems
  • Audio signal routing
  • Relay replacement
  • Avionics

FEATURES and BENEFITS

  • 1 pC charge injection
  • ±2.7 V to ±5.5 V dual-supply operation
  • +2.7 V to +5.5 V single-supply operation
  • Automotive temperature range: −40°C to +125°C
  • 100 pA maximum at 25°C leakage currents
  • 85 Ω on resistance
  • Rail-to-rail switching operation
  • Fast switching times
  • 16-lead TSSOP and SOIC packages
  • Typical power consumption: <0.1 μW
  • TTL-/CMOS-compatible inputs

Functional Block Diagram for ADG613

Documentation

Title Content Type File Type
ADG611/ADG612/ADG613: 1 pC Charge Injection, 100 pA Leakage, CMOS, ±5V/5V/3V, Quad SPST Switches Data Sheet  (Rev A, 11/2009) (pdf, 145 kB) Data Sheets PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Technical Articles HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADG613 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG613 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG613YRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $1.72 $1.47 Y  Material Info PCN Purchase Sample
ADG613YRUZ-REEL Status: Production 16 ld TSSOP 16 Ind Reel, 2500 - $1.47 Y  Material Info PCN Purchase
ADG613YRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $1.47 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close