ADG5233
RECOMMENDED FOR NEW DESIGNSHigh Voltage Latch-Up Proof, Triple SPDT Switches
- Part Models
- 3
- 1ku List Price
- Starting From $2.54
Overview
- Latch-up proof
- 2.8 pF off source capacitance
- 9 pF off drain capacitance
- 0.4 pC charge injection
- Low on resistance:
160 Ω typical - ±9 V to ±22 V dual-supply operation
- 9 V to 40 V single-supply operation
- 48 V supply maximum ratings
- Fully specified at ±15 V, ±20 V, +12 V, and +36 V
- VDD to VSS analog signal range
- Human body model (HBM) ESD rating
8 kV input/output port to supplies
2 kV input/output port to input/output port
8 kV all other pins
The ADG5233 and ADG5234 are monolithic industrial CMOS analog switches comprising three independently selectable single-pole, double throw (SPDT) switches and four independently selectable SPDT switches, respectively.
All channels exhibit break-before-make switching action that prevents momentary shorting when switching channels. An EN input on the ADG5233 (LFCSP and TSSOP packages) is used to enable or disable the device. When disabled, all channels are switched off.
The ultralow capacitance and charge injection of these switches make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth make these devices suitable for video signal switching.
APPLICATIONS
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics
- Audio and video switching
- Communication systems
PRODUCT HIGHLIGHTS
- Trench Isolation Guards Against Latch-Up. A dielectric trench separates the P and N channel transistors thereby preventing latch-up even under severe overvoltage conditions.
- Ultralow Capacitance and −0.6 pC Charge Injection.
- Dual-Supply Operation. For applications where the analog signal is bipolar, the ADG5233/ADG5234 can be operated from dual supplies up to ±22 V.
- Single-Supply Operation. For applications where the analog signal is unipolar, the ADG5233/ADG5234 can be operated from a single-rail power supply up to 40 V.
- 3 V Logic-Compatible Digital Inputs. VINH = 2.0 V, VINL = 0.8 V.
- No VL Logic Power Supply Required.
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG5233BCPZ-RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
| ADG5233BRUZ | 16-Lead TSSOP | ||
| ADG5233BRUZ-RL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 17, 2023 - 23_0095 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADG5233BCPZ-RL7 | PRODUCTION | |
|
Aug 12, 2022 - 21_0271 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADG5233BCPZ-RL7 | PRODUCTION | |
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| ADG5233BCPZ-RL7 | PRODUCTION | |
|
Jul 30, 2015 - 15_0160 ADG5233 and ADG5234 LFCSP Redesign resulting in Data Sheet Specification Changes |
||
| ADG5233BCPZ-RL7 | PRODUCTION | |
|
Sep 29, 2014 - 13_0248 Assembly and Test Transfer of Select 4x4 and 5x5mm LFCSP Products using 8900 Die Attach to STATS ChipPAC China |
||
| ADG5233BCPZ-RL7 | PRODUCTION | |
|
Nov 12, 2013 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| ADG5233BCPZ-RL7 | PRODUCTION | |
|
Jul 23, 2015 - 14_0066 ADG5233 and ADG5234 TSSOP Redesign resulting in Data Sheet Specification Changes |
||
| ADG5233BRUZ | PRODUCTION | |
| ADG5233BRUZ-RL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG5233BRUZ | PRODUCTION | |
| ADG5233BRUZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG5243F | RECOMMENDED FOR NEW DESIGNS | User Defined Fault Protection and Detection, 0.8 pC QINJ, Triple SPDT |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG5233
IBIS Model 2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.