ADG453
PRODUCTIONLC2MOS 5Ω RON SPST Switches
- Part Models
- 6
- 1ku List Price
- Starting From $3.54
Overview
- Low On-Resistance (4 Ω)
- On-Resistance Flatness 0.2 Ω
- 44 V Supply Maximum Ratings
- ± 15 V Analog Signal Range
- Fully Specified @ ±5V, +12V, ±15V
- Ultralow Power Dissipation (18 µW)
- ESD 2 kV
- Continuous Current 100mA
- Fast Switching Times
ton < 70 ns
toff < 60 ns - TTL/CMOS-Compatible Inputs
- Pin Compatible Upgrade for ADG412
and ADG432 - 16-Lead DIP, SOIC and Cerdip Packages
The ADG453 is a monolithic CMOS device comprising four independently selectable switches. It is designed on an enhanced LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance.
The ADG453 has two switches that are turned on with a logic high on the appropriate control inputs while the logic is inverted on the other two switches. Each switch conducts equally well in both directions when ON and each has an input signal range that extends to the supplies. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG453BRUZ | 16-Lead TSSOP | ||
| ADG453BRUZ-REEL | 16-Lead TSSOP | ||
| ADG453BRUZ-REEL7 | 16-Lead TSSOP | ||
| ADG453BRZ | 16-Lead SOIC | ||
| ADG453BRZ-REEL | 16-Lead SOIC | ||
| ADG453BRZ-REEL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADG453BRUZ | PRODUCTION | |
| ADG453BRUZ-REEL | PRODUCTION | |
| ADG453BRUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG453BRUZ | PRODUCTION | |
| ADG453BRUZ-REEL | PRODUCTION | |
| ADG453BRUZ-REEL7 | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| ADG453BRZ | PRODUCTION | |
| ADG453BRZ-REEL | PRODUCTION | |
| ADG453BRZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG453BRZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.