content here.
content here.

ADG436:  LC2MOS ±15 V Dual SPDT Switch

The ADG436 is a monolithic CMOS device comprising two independently selectable SPDT switches. It is designed on an LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance.

Each switch conducts equally well in both directions when ON and has an input signal range which extends to the power supplies. In the OFF condition, signal levels ...More

ADG436:  LC2MOS ±15 V Dual SPDT Switch

Product Description

The ADG436 is a monolithic CMOS device comprising two independently selectable SPDT switches. It is designed on an LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance.

Each switch conducts equally well in both directions when ON and has an input signal range which extends to the power supplies. In the OFF condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.

  • 44 V Supply Maximum Ratings
  • VSS to VDD Analog Signal Range
  • Low On-Resistance (12 Ω typ)
  • Low Δ Ron (3 Ω Max)
  • Low Ron Match (2.5 Ω Max)
  • Low Power Dissipation
  • Low Leakage Currents (5 nA Max)
  • Fast Switching Times
    ton < 175 ns
    toff < 145 ns
  • Low Charge Injection (10 pC)
  • Break-Before-Make Switching Action
  • 16-Lead DIP and SOIC Packages
  • Switch Type: SPDT
  • # Channels: 2
  • Ron (Ohms): 12Ohms
  • Id, Is (ON): 50pA
  • Bandwidth: n/a
  • t ON : 70ns
  • t OFF: 60ns
  • Supply Voltage: Dual (±15V),Single (+12V)

Functional Block Diagram for ADG436

Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Diss Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
ADG1221 SPST 2 120 10pA 960MHz 130ns 85ns Dual (±12V), Dual (±15V), Single (+12V) 2.9mW Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS® Dual SPST Switch 0 to -16 +5 to +16.5 SOP $1.27
ADG1222 SPST 2 120 10pA 960MHz 130ns 85ns Dual (±12V), Dual (±15V), Single (+12V) 2.9mW Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS® Dual SPST Switch 0 to -16 +5 to +16.5 SOP $1.27
ADG1223 SPDT, SPST 2 120 10pA 960MHz 130ns 85ns Dual (±12V), Dual (±15V), Dual (±5V), Single (+12V), Single (+15V), Single (+5V) 2.9mW Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS® Dual SPST/Single SPDT Switch 0 to -16 +5 to +16.5 SOP $1.27
ADG1411 SPST 4 1.8 150pA 170MHz 100ns 90ns Dual (±15V), Dual (±5V), Single (+12V) 4.97mW 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, iCMOS®, Quad SPST Analog Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $3.02
ADG1412 SPST 4 1.5 150pA 170MHz 100ns 90ns Dual (±15V), Dual (±5V), Single (+12V) 4.97mW 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, iCMOS®, Quad SPST Analog Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $3.02
ADG1413 SPDT, SPST 4 1.5 150pA 170MHz 100ns 90ns Dual (±15V), Dual (±5V), Single (+12V) 4.97mW 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, iCMOS®, Quad SPST/Dual SPDT Analog Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $3.02
ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
ADG1611 SPST 4 1 200pA 38MHz 75ns 125ns Dual (±3V), Dual (±5V), Single (+12V), Single (+3.3V) 5.8mW 1 Ohm Typical On Resistance, ±5 V, +12 V, +5 V, and +3.3 V Quad SPST Switch 0 to -8 +3.3 to +16 CSP, SOP $1.75
ADG1612 SPST 4 1 200pA 38MHz 125ns 75ns Dual (±3.3V), Dual (±5V), Single (+12V), Single (+3.3V), Single (+5V) 5.8mW 1 Ohm On-Resistance, ±5 V/Single +12 V, +5 V, or +3.3 V Quad SPST Analog CMOS Switch 0 to -8 +3 to +16 CSP, SOP $1.75
ADG1613 SPDT, SPST 4 1 200pA 38MHz 125ns 75ns Dual (±3.3V), Dual (±5V), Single (+12V) 5.8mW 1 Ohm On-Resistance, ±5 V/Single +12 V, +5 V, or +3.3 V Quad SPST/Dual SPDT Analog CMOS Switch 0 to -8 +3.3 to +16 CSP, SOP $1.75
ADG1633 SPDT 2 4.5 20pA 109MHz 31ns 128ns Dual (±5V), Single (+12V), Single (+15V) 12nW 4.5 Ohm RON, Triple SPDT ±5 V, +12 V, +5 V, & +3.3 V Switches 0 to -8 +3.3 to +16 CSP, SOP $1.72
ADG1634 SPDT 2 4.5 20pA 103MHz 61ns 162ns Dual (±3.3V), Dual (±5V), Single (+12V), Single (+15V), Single (+3.3V), Single (+5V) 12nW 4.5 Ù Ron, Quad SPDT ±5 V, +12 V, +5 V, and +3.3 V Switches 0 to -8 +3.3 to +16 CSP, SOP $2.35
ADG1636 SPDT 2 1 300pA 27MHz 80ns 133ns Dual (±3.3V), Dual (±5V), Single (+12V), Single (+3.3V), Single (+5V) 4.5mW 1 Ohm On Resistance, ±5 /Single, +12 V, +5 V, or +3.3 V Dual SPDT Analog CMOS Switch 0 to -8 +3.3 to +16 CSP, SOP $1.83
ADG904 SP4T 4 n/a n/a 2.5GHz 8.5ns 13ns Single (+1.65V to +2.75V) 2.75µW +1.65V to +2.75V, Wideband Analog CMOS 4:1 Mux/SP4T Switch, Absorptive or Reflective 0 to 0 +1.65 to +2.75 CSP, SOP $1.42
ADP190 SPST 1 0.08 2µA n/a 1.5µs n/a Single (+2.5V), Single (+3.3V), Single (+3V) 7.6µW Logic Controlled, High-Side Power Switch 0 to 0 +1.1 to +3.6 CSP $0.50
ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
ADG841 SPST 1 0.28 200pA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG842 SPST 1 0.28 200pA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
ADG902 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Reflective Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
ADG417 SPST 1 25 100pA n/a 100ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW ±15 V Precision Mini-DIP SPST Analog CMOS Switch 0 to -16.5 +5 to +16.5 DIP, SOIC $1.03
ADG602 SPST 1 2 10pA 180MHz 80ns 145ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm ± 5 V/5 V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
ADG741 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW CMOS Low Voltage SPST (NO) Switch in SC-70 Package 0 to 0 +1.8 to +5.5 SC70 $0.65
ADG742 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm SPST Analog CMOS Switch in SC70 Package 0 to 0 +1.8 to +5.5 SC70 $0.65
ADG701 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW 4 Ohm, Low Voltage, Wide Bandwidth, Single SPST Analog CMOS Switch in 6-ld SOT-23, Logic 1=Closed 0 to 0 +1.8 to +5.5 SOP, SOT $0.60
ADG751 SPST 1 15 10pA 300MHz 9ns 3ns Single (+3V), Single (+5V) 0.5µW Low Voltage, RF/Video, SPST Analog CMOS Switch in T-Configuration for RF Performance 0 to 0 +1.8 to +5.5 SOP, SOT $0.90
ADG801 SPST 1 0.25 10pA 12MHz 35ns 9ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Closed n/a to n/a +2.7 to +5.5 SOP, SOT $0.90
ADG802 SPST 1 0.25 10pA 12MHz 35ns 9ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Open 0 to 0 +1.8 to +5.5 SOP, SOT $0.90
ADG702 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW Low Voltage 2 Ohm SPST Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.60
ADG621 SPST 2 4 10pA 230MHz