ADG752
PRODUCTIONCMOS, Low Voltage, RF/ Video, SPDT Switch (Single Pole, Double Throw)
- Part Models
- 2
- 1ku List Price
- Starting From $2.15
Overview
- High Off Isolation –80 dB at 30 MHz
- –3 dB Signal Bandwidth 250 MHz
- +1.8 V to +5.5 V Single Supply
- Low On-Resistance (15 V Typically)
- Low On-Resistance Flatness
- Fast Switching Times
tON 8 ns
tOFF 3 ns - Typical Power Consumption < 0.01 mW
- TTL/CMOS Compatible
The ADG752 is a low voltage SPDT (single pole, double throw) switch. It is constructed using switches in a T-switch configuration, which results in excellent Off Isolation while maintaining good frequency response in the ON condition.
High off isolation and wide signal bandwidth make this part suitable for switching RF and video signals. Low power consumption and operating supply range of +1.8 V to +5.5 V make it ideal for battery powered, portable instruments.
The ADG752 is designed on a submicron process that provide slow power dissipation yet gives high switching speed and low on resistance. This part is a fully bidirectional switch and can handle signals up to and including the supply rails. Break-before-make switching action ensures the input signals are protected against momentary shorting when switching between channels.
The ADG752 is available in 6-lead SOT-23 and 8-lead µSOIC packages.
PRODUCT HIGHLIGHTS
- High Off Isolation –80 dB at 30 MHz.
- –3 dB Signal Bandwidth 250 MHz.
- Low On Resistance (15 Ω).
- Low Power Consumption, typically <0.01 µW.
- Break-Before-Make Switching Action.
- Tiny 6-lead SOT-23 and 8-lead µSOIC packages.
APPLICATIONS
- Audio and Video Switching
- RF Switching
- Networking Applications
- Battery Powered Systems
- Communication Systems
- Relay Replacement
- Sample-and-Hold Systems
Documentation
Data Sheet 1
User Guide 2
Technical Articles 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG752BRMZ | 8-Lead MSOP | ||
| ADG752BRTZ-REEL7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| ADG752BRMZ | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADG752BRMZ | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG752BRMZ | PRODUCTION | |
| ADG752BRTZ-REEL7 | PRODUCTION | |
|
Feb 22, 2016 - 16_0021 Addition of Amkor Philippines as Alternate Assembly Site for 5L,6L and 8L SOT23 Packages |
||
| ADG752BRTZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADG752BRTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG752
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.