AD8175: 500 MHz, Triple 16 × 9 Video Crosspoint Switch
The AD8175 is a high speed, triple 16 × 9 video crosspoint switch matrix. It supports 1600 × 1200 RGB displays @ 85 Hz refresh rate, by offering a 500 MHz bandwidth and a slew rate of 1800 V/μs. With ...More
AD8175: 500 MHz, Triple 16 × 9 Video Crosspoint Switch
Product Description
The AD8175 is a high speed, triple 16 × 9 video crosspoint switch matrix. It supports 1600 × 1200 RGB displays @ 85 Hz refresh rate, by offering a 500 MHz bandwidth and a slew rate of 1800 V/μs. With −88 dB of crosstalk and −94 dB isolation (@ 5 MHz), the AD8175 is useful in many high speed video applications.
The AD8175 supports two modes of operation: differential-in to differential-out mode with sync-on CM signaling passed through the switch and differential-in to differential-out mode with CM signaling removed through the switch. The output CM and black level can be conveniently set via external pins.
The independent output buffers of the AD8175 can be placed into a high impedance state to create larger arrays by paralleling crosspoint outputs. Inputs can be paralleled as well. The AD8175 offers both serial and parallel programming modes.
The AD8175 is packaged in a fully-populated 26 × 26 ball PBGA package and is available over the extended industrial temperature range of −40°C to +85°C.
Applications
Data Sheet, Rev. A, 2/09
- Data Sheet Rev A, 02/2009 (pdf 832kB)
- (About Data Sheets)
Features
- High channel count, triple 16 × 9 high speed, non-blocking switch array
- Differential or single-ended operation
- Supports sync-on common-mode and sync-on color operating modes
- Decoded HV sync outputs available
- G = +2 operation (differential input to differential output)
- Flexible power supplies: +5 V or ±2.5 V
  Logic ground for convenient control interface
- Serial or parallel programming of switch array
- High impedance output disable allows connection of multiple devices with minimal loading on output bus
- Adjustable output CM and black level through external pins
- Excellent ac performance (to support 1600 × 1200 @ 85 Hz)
Bandwidth: 500 MHz
Slew rate: 1800 V/μs
Settling time: 4 ns to 1% - See data sheet for additional features
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8175
500 MHz, Triple 16 × 9 Video Crosspoint Switch
Other Diagrams for AD8175
500 MHz, Triple 16 × 9 Video Crosspoint Switch
AD8175 Pin Configuration
AD8175 Functional Block Diagram
| Part# | Type | Output Buffer | Supply Voltage (V) | Output Swing (V) | Small Signal BW (MHz) | Slew Rate (V/us) | Cross Talk @ 10 MHz (-dB) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD75019 | 16 X 16 | No | ±12 | ±11.5 | 20 | - | - | $16.70 |
| AD8104 | 32 x 16 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 72 | $177.10 |
| AD8105 | 32 x 16 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 68 | $177.10 |
| AD8106 | 16 x 5 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $15.13 |
| AD8107 | 16 x 5 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $15.13 |
| AD8108 | 8 X 8 | Yes G = 1 | ±5 | ±2.5 | 350 | 400 | 76 | $18.72 |
| AD8109 | 8 X 8 | Yes G = 2 | ±5 | ±3 | 250 | 480 | 83 | $18.72 |
| AD8110 | 16 x 8 | Yes G = 1 | ±5 | ±3 | 390 | 500 | 70 | $32.89 |
| AD8111 | 16 x 8 | Yes G = 2 | ±5 | ±3 | 260 | 500 | 80 | $32.89 |
| AD8112 | 16 x 8 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $10.07 |
| AD8113 | 16 X 16 | Yes G = 2 | ±12 | ±10 | 60 | 100 | 83 @ 20 kHz | $25.25 |
| AD8114 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 225 | 375 | 60 | $54.64 |
| AD8115 | 16 X 16 | Yes G = 2 | ±5 | ±3 | 200 | 450 | 52 | $54.64 |
| AD8116 | 16 X 16 | Yes G = 1 | ±5 | ±3 | 200 | 300 | 60 | $79.95 |
| AD8117 | 32 X 32 | Yes G = 1 | ±2.5 | ±2 | 600 | 1,800 | 65 | $298.54 |
| AD8118 | 32 X 32 | Yes G = 2 | ±2.5 | ±2 | 600 | 1,800 | 70 | $298.54 |
| AD8175 | Triple 16 x 9 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $96.14 |
| AD8176 | Triple 16 x 9 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $96.14 |
| AD8177 | Triple 16 x 5 | Yes G = 2 | ±2.5 | ±2 | 500 | 1,800 | 82 | $60.21 |
| AD8178 | Triple 16 x 5 | Yes G = 4 | ±2.5 | ±2 | 450 | 1,650 | 74 | $60.21 |
| ADG2108 | 8 x 10 | No | ±5 | ±3 | 300 | - | - | $4.97 |
| ADG2128 | 16 x 8 | No | ±5 | ±5 | 300 | n/a | 79 dB @ 5 MHz | $6.25 |
| ADG2188 | 8 X 8 | No | ±5 | ±3 | 300 | - | - | $4.26 |
| ADV3200 | 32 X 32 | Yes G = 1 | ±2.5 | ±1.2 | 300 | 400 | 48 dB @ 5 MHz | $120.00 |
| ADV3201 | 32 X 32 | Yes G = 2 | ±2.5 | ±1.2 | 300 | 400 | 48 dB @ 5 MHz | $120.00 |
| ADV3202 | 32 x 16 | Yes G = 1 | ±2.5 | ±1.2 | 300 | 400 | 48 dB @ 5 MHz | $65.00 |
| ADV3203 | 32 x 16 | Yes G = 2 | ±2.5 | ±1.2 | 300 | 400 | 48 dB @ 5 MHz | $65.00 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8175 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8175-EVALZ | Contact ADI | EVALUATION BOARDS | - | Ind | $ | - | Y | Contact ADI | Contact ADI |
| AD8175ABPZ | Contact ADI | 676 ball PBGA (27x27mm²) | 676 | Ind | $96.14 | 09/25/2009 |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close